|
Configurable Power Distribution
See our InfraStruXure™ page for more details.
Product Information
> Model Information > Features & Benefits > Service Programs > Manuals and Warranties > Agency Approvals > Application Notes > White Papers > Press Releases Simplify installation at half the cost
Increase availability in your data center with real-time branch current monitoring and threshold settings for local and advanced, remote notification. The configure-to-order (CTO) process allows for factory installation and testing of breakers, branch circuit monitoring boards, load-test ports, and cut-to-size whips. The InfraStruXure® PDU can be deployed in environments without raised floors for reduced installation costs and increased agility. In addition, the ability to build an InfraStruXure PDU to your exact specifications increases speed of deployment and reliability, while lowering the total cost of ownership.
|
| Model List | ||||||
| Products | Part Number | |||||
| 400V 3PH Input | ||||||
|
|
InfraStruXure® PDU 40kW 400V/400V W/ MBP |
PD40H5HK1-M
|
||||
|
|
InfraStruXure® PDU 60kW 400V/400V |
PD60H5HK1
|
||||
|
|
InfraStruXure® PDU 80kW 400V/400V W/ MBP |
PD80H5HK1-M
|
||||
|
|
Rack Distribution Panel 230 V |
PDRDPH10U-R
|
||||
|
|
InfraStruXure® PDU 60kW 400V/400V Xmerless |
PDRPPH1000
|
||||
|
|
InfraStruXure® PDU 40kW 400V/400V W/ MBP Xmerless |
PDRPPH1000-M
|
||||
|
|
InfraStruXure® PDU 80kW 400V/400V W/ MBP Xmerless |
PDRPPH2000-M
|
||||