PowerChute® Personal Edition

Easy-to-use, safe system shutdown software with power and energy management features for home computers and battery backups.

PowerChute Personal Edition - APC More Images
The ideal choice for home battery backup users.
PowerChute Personal Edition software provides safe system shutdown in the event of an extended power outage or computer power problem, preventing potential data corruption. Designed for exceptional usability, it provides first-time users with optimal PC power protection based on APC industry-leading power management expertise. Users also have the option to tailor PowerChute settings for their individual circumstances. Energy cost and CO2 monitoring provides users with a greater understanding of the energy consumed by protected equipment and energy plans enable cost savings. Note: Features vary by Back-UPS model and by operating system.
Model List
Products Part Number Price ** Add to Cart
PowerChute Personal Edition V3.0.2 for Windows 8; 7; Vista; XP; Home Server (Multi-Language)   SFPCPE302 N/A
Back-UPS HS v1.0.0 Management Tool   SFPCPEHS100 N/A
** Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
Features & Benefits
Protection
Operating System Shutdown Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage or computer power problem.
Hibernation Preserves entire state of system and speeds time to recovery.
 
Manageability
Power performance Summarizes power problems such as blackouts and electrical noise over time.
Status at a glance Quickly assess power status
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
 
Compatibility
PowerChute Personal Edition OS Compatibility This software supports numerous operating systems and processors. For further information, please
click here.
Compatible with Back-UPS models Back-UPS ES, Back-UPS CS, Back-UPS LS, Back-UPS RS
 
Convenience
Installation Fast, easy installation takes the guesswork out of configuration for first-time users
Context-sensitive help Jargon-free, context-sensitive help answers questions quickly
Exclusive silent operation at night Ensures you won't lose sleep over your PC power protection
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.