PowerChute® Network Shutdown

Reliable network-based shutdown of multiple servers.
PowerChute Network Shutdown More Images
APC PowerChute Network Shutdown software works in conjunction with the APC UPS Network Management Card to provide graceful, unattended shutdown of multiple computer systems over a network. Its scalable architecture can support a virtually unlimited number of client systems. Easily configurable via a browser-based interface, customize command files can be run on each individual server in the event of an unattended shutdown. For applications requiring dedicated serial connections, an alternative approach is to use PowerChute® Business Edition.
Model List

Products Part Number Product Distribution*
PowerChute Network Shutdown v3.0.1 SFPCNS301 Product Distribution
PowerChute Network Shutdown v3.0.1 for NETGEAR ReadyNAS SFPCNS301-NETGEAR Product Distribution

Software with One Year Upgrade

Products Part Number Product Distribution*
PowerChute Network Shutdown Enterprise 10 node with upgrade license SSPCNSE10UJ Product Distribution
PowerChute Network Shutdown Enterprise 1 node with upgrade license SSPCNSE1UJ Product Distribution
PowerChute Network Shutdown Standard 10 node with upgrade license SSPCNSS10UJ Product Distribution
PowerChute Network Shutdown Standard 1 node with upgrade license SSPCNSS1UJ Product Distribution

Software without Upgrade

Products Part Number Product Distribution*
PowerChute Network Shutdown Enterprise 10 node without upgrade license SSPCNSE10J Product Distribution
PowerChute Network Shutdown Enterprise 1 node without upgrade license SSPCNSE1J Product Distribution
PowerChute Network Shutdown Standard 10 node without upgrade license SSPCNSS10J Product Distribution
PowerChute Network Shutdown Standard 1 node without upgrade license SSPCNSS1J Product Distribution

Upgrade License Extension Only

Products Part Number Product Distribution*
PowerChute Network Shutdown Enterprise 10 node 1 year upgrade license only SSPCNSE10EJ Product Distribution
PowerChute Network Shutdown Enterprise 1 node 1 year upgrade license only SSPCNSE1EJ Product Distribution
PowerChute Network Shutdown Standard 10 node 1 year upgrade license only SSPCNSS10EJ Product Distribution
PowerChute Network Shutdown Standard 1 node 1 year upgrade license only SSPCNSS1EJ Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Operating System Shutdown Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage.
Shutdown Confirmation In extended outages, UPS proactively coordinates and confirms safe, complete shutdown of all systems before UPS turns off.
Run command file Run command file on shutdown sequence as well as start-up sequence.
Sequenced shutdown and reboot Customize shutdown and reboot sequence of connected servers and UPSs.
Secure communications Secured web access via HTTPS, as the default, ensures that communication between the device and the client interfaces cannot be interpreted.
 
Availability
Event logging Pinpoint the timing and sequence of events leading up to an incident with the event log.
 
Manageability
Network-based shutdown Reduces cable clutter by eliminating the need to connect the UPS and protected servers via cables.
Browser Accessible View the user interface with a browser. Provides quick access from anywhere on a secure network.
UPS Status Checking Continuously checks UPS status to verify current condition.
Step-by-step configuration wizard Speeds deployment by reducing installation and set-up time. Allows configuration changes even after initial set-up.
Text-based INI configuration file Allows for flexibility in archiving configuration settings or copying configured settings from one Agent to another.
 
Compatibility
PowerChute Network Shutdown OS Compatibility This software supports numerous operating systems and processors. For further information, please
click here.
Server shutdown of N+1 UPS Supports up to three UPS units in a redundant configuration. All UPS units in a redundant configuration must be of the same model.
Parallel-UPS configuration support Recognizes a Parallel-UPS configuration as a single UPS system in the case of actionable events (for UPS devices that are parallel-capable).
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.