Symmetra®

Symmetra
Highly available, redundant and scalable double-conversion on-line power protection
The first UPS with redundancy and scalability within a single chassis.
Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.

Model List
Choose Product Orientation: All (default) Rack Tower
    

Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 500W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.

Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
100V, 200V Output / 100V, 200V Input
0:57 APC Symmetra LX 4kVA scalable to 8kVA N+1Rack-mount, 200V
InfraStruXure(TM) Certified
SYA4K8RMJ
Product Distribution 
1:48 APC Symmetra LX 8kVA scalable to 16kVA N+1 Ext. Run Tower, 200V
InfraStruXure(TM) Certified
SYA8K16JXR
Product Distribution 
1:48 APC Symmetra LX 8kVA scalable to 16kVA N+1 Rack-mount, 200V
InfraStruXure(TM) Certified
SYA8K16RMJ
Product Distribution 
1:48 APC Symmetra LX 8kVA scalable to 8kVA N+1Rack-mount, 200V
InfraStruXure(TM) Certified
SYA8K8RMJ
Product Distribution 
2:29 APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 200V
InfraStruXure(TM) Certified
SYA12K16JXR
Product Distribution 
2:29 APC Symmetra LX 12kVA scalable to 16kVA N+1 Rack-mount, 200V
InfraStruXure(TM) Certified
SYA12K16RMJ
Product Distribution 
3:55 APC Symmetra LX 16kVA scalable to 16kVA N+1 Ext. Run Tower, 200V
InfraStruXure(TM) Certified
SYA16K16JXR
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
100V, 200V Output / 200V Input
0:39 APC Symmetra RM 2kVA Scalable to 6kVA N+1 200V w/200 to 100V Step-Down Transformer
InfraStruXure(TM) Certified
SYH2K6RMJ-P1
Product Distribution 
1:18 APC Symmetra RM 4kVA Scalable to 6kVA N+1 200V w/200 to 100V Step-Down Transformer
InfraStruXure(TM) Certified
SYH4K6RMJ-P1
Product Distribution 
1:18 APC SYMMETRA RM 4KVA SCALABLE TO 6KVA N+1 200V W/ 200 TO 100V STEP-DOWN TRANSFORMER (4) L5-20R
InfraStruXure(TM) Certified
SYH4K6RMJ-TF3
Product Distribution 
1:51 APC Symmetra RM 6kVA Scalable to 6kVA N+1 200V w/200 to 100V Step-Down Transformer
InfraStruXure(TM) Certified
SYH6K6RMJ-P1
Product Distribution 
1:51 APC Symmetra RM 6kVA Scalable to 6kVA N+1 200V w/ 200 to 100V Step-Down Transformer (4) L5-20R
InfraStruXure(TM) Certified
SYH6K6RMJ-TF3
Product Distribution 
3:02 APC Symmetra LX 16kVA scalable to 16kVA N+1 Rack-mount, 200V
InfraStruXure(TM) Certified
SYA16K16RMJ
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
200V Output / 200V Input
0:42 APC Symmetra RM 2kVA Scalable to 6kVA N+1 200V
InfraStruXure(TM) Certified
SYH2K6RMJ
Product Distribution 
1:22 APC Symmetra RM 4kVA Scalable to 6kVA N+1 200V
InfraStruXure(TM) Certified
SYH4K6RMJ
Product Distribution 
1:56 APC Symmetra RM 6kVA Scalable to 6kVA N+1 200V
InfraStruXure(TM) Certified
SYH6K6RMJ
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
120V, 208V Output / 208V Input
0:40 APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer
InfraStruXure(TM) Certified
SYH2K6RMT-P1
Product Distribution 
0:40 APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R
InfraStruXure(TM) Certified
SYH2K6RMT-TF3
Product Distribution 
1:01 APC Symmetra LX 4kVA scalable to 8kVA N+1 Tower, 208/240V
SYA4K8P
Product Distribution 
1:01 APC Symmetra LX 4kVA scalable to 8kVA N+1 Rack-mount, 208/240V
InfraStruXure(TM) Certified
SYA4K8RMP
Product Distribution 
1:20 APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer
InfraStruXure(TM) Certified
SYH4K6RMT-P1
Product Distribution 
1:20 APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R
InfraStruXure(TM) Certified
SYH4K6RMT-TF3
Product Distribution 
1:54 APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer
InfraStruXure(TM) Certified
SYH6K6RMT-P1
Product Distribution 
1:54 APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R
InfraStruXure(TM) Certified
SYH6K6RMT-TF3
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1, Tower 208/240V
SYA8K16P
Product Distribution 
10:16 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Ext. Run Tower, 208/240V
SYA8K16PXR
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 208/240V
InfraStruXure(TM) Certified
SYA8K16RMP
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 208/240V
SYA8K8P
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 208/240V
InfraStruXure(TM) Certified
SYA8K8RMP
Product Distribution 
2:39 APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower
SYA12K16P
Product Distribution 
8:59 APC Symmetra LX 12kVA Scalable to 16kVA N+1 Ext. Run Tower, 208/240V
SYA12K16PXR
Product Distribution 
2:39 APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V
InfraStruXure(TM) Certified
SYA12K16RMP
Product Distribution 
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V
SYA16K16P
Product Distribution 
7:59 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 208/240V
SYA16K16PXR
Product Distribution 
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 208/240V
InfraStruXure(TM) Certified
SYA16K16RMP
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
208V Output / 208V Input
0:43 APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V
InfraStruXure(TM) Certified
SYH2K6RMT
Product Distribution 
1:24 APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V
InfraStruXure(TM) Certified
SYH4K6RMT
Product Distribution 
1:59 APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V
InfraStruXure(TM) Certified
SYH6K6RMT
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
230V Output / 230V Input
0:43 APC Symmetra RM 2kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH2K6RMI
Product Distribution 
1:24 APC Symmetra RM 4kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH4K6RMI
Product Distribution 
1:59 APC Symmetra RM 6kVA Scalable to 6kVA N+1 220-240V
InfraStruXure(TM) Certified
SYH6K6RMI
Product Distribution 
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
230V Output / 230V, 400V 3PH Input
1:01 APC Symmetra LX 4kVA Scalable to 8kVA N+1, 220/230/240V or 380/400/415V
SYA4K8I
Product Distribution 
1:01 APC Symmetra LX 4kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA4K8RMI
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 480/400/415V
SYA8K16I
Product Distribution 
10:16 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA8K16IXR
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA8K16RMI
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 220/230/240 or 380/400/415V
SYA8K8I
Product Distribution 
1:55 APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA8K8RMI
Product Distribution 
2:39 APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V
SYA12K16I
Product Distribution 
8:59 APC Symmetra LX 12kVA scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA12K16IXR
Product Distribution 
2:39 APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA12K16RMI
Product Distribution 
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 220/230/240V or 380/400/415V
SYA16K16I
Product Distribution 
7:59 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Ext. Run Tower, 220/230/240V or 380/400/415V
SYA16K16IXR
Product Distribution 
3:15 APC Symmetra LX 16kVA Scalable to 16kVA N+1 Rack-mount, 220/230/240V or 380/400/415V
InfraStruXure(TM) Certified
SYA16K16RMI
Product Distribution 
* Denotes regional product availability by voltage requirement.