|
You are here:
|
Product Category |
MGE EPS 8000555-1100kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
High availability, High performance
The MGE EPS 8000 is the primary choice in the large data center market with its benchmark on quality and availability, from 555 to 1100kVA in a single box. Relying on advanced 12 pulse rectifier and inverter technologies to restrict total harmonic distortion to less than 5 percent. Copper galvanic isolation is provided for both input and output to the UPS while isolating the DC ground from upstream devices in the event of a ground fault condition due to battery leakage. The MGE EPS 8000 is a true high performance machine with efficiency up to 93.5% while maintaining efficiency of 92% at 25% load. UPS delivers clean reliable power even in the harshest of electrical environments. Featuring 100% step-load capability which ensures a fast response to load changes with accurate voltage regulation. In addition, the MGE EPS 8000 incorporates fault tolerant circuitry that protects the UPS from accidental short circuits usually caused by load side failures or overloads. Core MGE EPS is equipped with a 100 percent rated output static switch with a stable, reliable, predetermined response time. Low carbon footprint and full front access with zero electromechanical connections at the rear of the unit allows the unit to be installed against the wall.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||