|
You are here:
|
Product Category |
MGE Galaxy 9000800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
High availability, High performance
The MGE Galaxy 9000 is designed and built to meet the market demand for high kVA/kW in a single high density carbon footprint. The MGE Galaxy 9000 is the top choice for Fortune 500 customers seeking the highest in reliability and availability in UPS solutions to meet their critical power protection demands. Providing pure flexibility and high power capabilities, with unique auxiliary equipment such as: paralleling gear up to 4000kVA, and 12 pulse rectifier options that reduces the input THDI to less than 5%. Featuring advanced generator compatibility by an exclusive integrated MGE Galaxy input current limiter design technique. In addition, external bypasses and synchronization boxes maximize the product catalog while maintaining the efficiency and output power quality that you expect with the MGE Galaxy product range.
Model List
* Denotes regional product availability by voltage requirement.
Features & Benefits
Compare Models
|
|||||||||||||||||||||||||||||||||||||||||||