MGE Galaxy 6000

250-500kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 6000
High availability, High performance
The MGE Galaxy 6000 50Hz has been the pinnacle of reliability for over a decade for the MGE Galaxy range of UPS modules. Holding one of the largest world-wide install bases in the MGE Galaxy product line, it continues deliver confidence, availability of critical power protection that customers have come to seek and expect. MGE Galaxy 6000 provides pure flexibility, with auxiliary equipment such as: paralleling gear, external bypass's, synchronization boxes, and high performance input filter cabinets to meet specific site configurations while maximizing efficiency and output power quality. Optimized UPS design for 100% nonlinear loads plus restricts output voltage distortion to less than 4% even on 100% stepped loads. These robust specifications guarantee power quality under the harshest conditions for many years to come.
Model List
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
MGE Galaxy 6000 250 kVA G6TUPS250 Product Distribution
MGE Galaxy 6000 300 kVA G6TUPS300 Product Distribution
MGE Galaxy 6000 400 kVA G6TUPS400 Product Distribution
MGE Galaxy 6000 450 kVA G6TUPS450 Product Distribution
MGE Galaxy 6000 500 kVA G6TUPS500 Product Distribution
MGE Galaxy 6000 600 kVA G6TUPS600 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
High availability architecture Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
 
Compatibility
Output synchronization to external source UPS can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
 
Manageability
Large tactile color display Easily navigate to critical system information and line/load data.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.