|
You are here:
|
Product Category |
MGE SinewaveControlled and selective neutralization of harmonics for non-linear load equipment in commercial and industrial environments
Total management of harmonics and power factor correction for installations up to 1000kVA reducing total cost of ownership
By neutralizing harmonics, SineWave eliminates nuisance tripping of circuit breakers and premature aging of equipment. SineWave is extremely compact and can be mounted on a wall or installed in a switchgear cubicle. It can also be connected in parallel, allowing future increase in power demand without disconnecting the supply. SineWave adapts automatically to any single-phase or three-phase load.
For more information, please contact sales.
Features & Benefits
Compare Models
|
|||||||||||||||||||||