Back-UPS® HI

High performance backup power for home appliance and lighting applications.
Back-UPS HI
The APC Back-UPS HI Home Appliance & Lighting UPS is a child-safe and environmentally friendly way to keep your lights, TVs and other home electronics running during extended power cuts. It's easy to install and maintain, and produces a modified square wave output that is perfect for all your home electronic appliances. The Back-UPS HI was designed with aesthetics, silent operation and efficiency in mind. Features like a built-in holiday mode switch to preserve battery charge while you are away, LED status indicators and automatic diagnostic self-testing are all standard. Additional battery packs are also available to keep your household running for even longer periods of time.
Model List
Products Part Number Product Distribution*
230V Input
APC Home Appliance & Lighting UPS 800VA, 230V HI800SQ Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Convenience
Audible alarms Provides notification of changing utility power and UPS conditions
Cold-start capable Provides temporary battery power when the utility power is out.
Cord management Reduces cord clutter.
Scalable runtime Allows additional run time to be quickly added as needed.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.