Basic Rack PDU

Reliable rack power distribution

Basic Rack PDU - APC More Images
Our best value rack PDU
APC Basic Rack PDUs provide reliable rack power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.
Model List
Products Part Number Product Distribution*
Rack PDU, Basic, Zero U, 20A, 120V, (24)5-20   AP7530 Product Distribution
Rack PDU, Basic, Zero U, 20A, 100V (24)5-15   AP7530J Product Distribution
Rack PDU, Basic, Zero U, 30A, 120V, (24) 5-20   AP7532 Product Distribution
Rack PDU, Basic, Zero U, 30A, 100V, (24) 5-15   AP7532J Product Distribution
Rack PDU, Basic, Zero U, 20A, 120V, (14)5-15   AP9551 Product Distribution
Rack PDU, Basic, 1U, 30A, 120V, (10)5-20   AP9560 Product Distribution
Rack PDU, Basic, 1U, 15A, 120V, (10)5-15   AP9562 Product Distribution
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; 5-20P   AP9563 Product Distribution
Rack PDU, Basic, 1U, 20A, 120V, (10)5-20; L5-20P   AP9564 Product Distribution
Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15   AP9567 Product Distribution
Rack PDU Extender, Basic, 2U, 30A, 100/120/200/208V, (4)L5-20   AP7580 Product Distribution
Rack PDU Extender, Basic, 2U, 30A, 100/120/200/208V, (4)L5-30   AP7583 Product Distribution
Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19   AP9559 Product Distribution
Rack PDU, Basic, Zero U, 20A, 208V, (20)C13 & (4)C19   AP7540 Product Distribution
Rack PDU, Basic, Zero U, 30A, 200/208V, (20)C13 & (4)C19   AP7541 Product Distribution
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309   AP7551 Product Distribution
Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19; IEC C20   AP7552 Product Distribution
Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19   AP7553 Product Distribution
Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309, 10 ft Cord   AP7554 Product Distribution
Rack PDU Extender, Basic, 2U, 30A, 200/208V, (4)L6-20   AP7581 Product Distribution
Rack PDU Extender, Basic, 2U, 30A, 120V, (12)5-20   AP7582 Product Distribution
Rack PDU Extender, Basic, 2U, 30A, 200/208V, (4)L6-30   AP7584 Product Distribution
Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC C19   AP7585 Product Distribution
Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32   AP7586 Product Distribution
Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13   AP9565 Product Distribution
Rack PDU, Basic, 1U, 16A, 208V, (12)C13   AP9566 Product Distribution
Rack PDU, Basic, Zero U, 10A,230V, (15)C13   AP9568 Product Distribution
Rack PDU, Basic, 1U, 30A, 208V, (4) C19s   AP9570 Product Distribution
Rack PDU, Basic, 1U, 30A, 208V, (10) C13   AP9571A Product Distribution
Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13   AP9572 Product Distribution
Rack PDU, Basic, 1U, 14.4kW, 208V, (6) C19   AP7516 Product Distribution
Rack PDU, Basic, Zero U, 5.7kW, 120V, (42)5-20   AP7562 Product Distribution
Rack PDU,Basic, Zero U,5.7kW,120&208V,(21)5-20 & (6)L6-20   AP7563 Product Distribution
Rack PDU, Basic, Zero U, 5.7kW, 208V, (36)C13 & (6)C19   AP7564 Product Distribution
Rack PDU, Basic, Zero U, 14.4kW, 208 V, (6) C19 & (3) C13   AP7567 Product Distribution
Rack PDU,Basic,Zero U,12.5kW,208V,(30)C13,(6)C19;3' Cord   AP7568 Product Distribution
Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;3' Cord   AP7569 Product Distribution
Rack PDU,Basic,ZeroU,5.7kW,120V,(42)5-20; 10' Cord   AP7592 Product Distribution
Rack PDU,Basic,Zero U,12.5kW,208V,(30)C13,(6)C19;10' Cord   AP7598 Product Distribution
Rack PDU,Basic, Zero U,14.4kW,208V,(24)C13,(4)C19,(2)L6-30R;10' Cord   AP7599 Product Distribution
Rack PDU, Basic, 1U, 16A, 230V, (8) GB, LED, IEC C20   AP6201CH Product Distribution
Rack PDU, Basic, 1U, 16A, 230V, (12) C13, LED & SPD, IEC C20   AP6221CH Product Distribution
Rack PDU, Basic, Zero U, 16A, 230V, (14) C13 & (4) C19, SPD & Display, IEC309   AP6351CH Product Distribution
Rack PDU, Basic, Zero U, 16A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309   AP6451CH Product Distribution
Rack PDU, Basic, Zero U, 32A, 230V, (18) C13 & (6) C19, SPD & Display, IEC309   AP6453CH Product Distribution
Rack PDU, Basic, 1U, 22kW, 400V, (6) C19   AP7526 Product Distribution
Rack PDU, Basic, Zero U, 22kW, 400V, (6) C19 & (3) C13   AP7555A Product Distribution
Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19   AP7557 Product Distribution
Rack Pdu, Basic, Zero U, 11 KW, 230V, (36) C13 & (6) C19   AP7557NA Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Agility
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
 
Total Cost of Ownership
Low Cost Power Distribution Provides a number of outlets to bring power to rack equipment at an affordable price.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.