APC ES

Best Value UPS with Battery Backup & Surge Protection for Home Computers
APC ES
The most popular desktop UPS in the world!
The Back-UPS ES offers affordable battery backup and surge protection for home computers. With enough power outlets to protect your entire system, built-in phone/fax/modem line (DSL compatible) protection and easy-to-install safe system shutdown software all make this power protection solution the best value for home and home office computers.
Model List
Choose Product Orientation: All (default) Rack Tower
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 200W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
100V Output / 100V Input
-- APC ES 325VA Battery Backup and Surge Protector, 100V BE325-JP Product Distribution
0:08 APC ES 550VA Battery Backup, 100V BE550G-JP Product Distribution
0:11 APC ES 750VA Power-Saving Battery Backup, 100V BE750G-JP Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Battery-protected and surge-only outlets Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Dataline Surge Protection Provides protection of connected equipment from power surges on the data lines.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
 
Convenience
Audible alarms Provides notification of changing utility power and UPS conditions
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable Provides temporary battery power when the utility power is out.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers Enables a quick recovery from overload events.
Transformer-block spaced outlets Protect equipment with input transformer blocks without blocking access to other receptacles.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.