Smart-UPS VT

Compact three phase power protection with excellent efficiency and hot scalable runtime for small data centers and other business critical applications
Smart-UPS VT
Over 10 million installed - now available in three-phase
Smart-UPS® VT offers centralized three-phase power protection with the reliability of the award winning Smart-UPS family. Ideal for small data centers, large retail stores, regional offices, and dense power requirements, the Smart-UPS VT includes dual-mains input, automatic and maintenance bypasses, and scalable runtime with hot-swappable batteries for increased availability. The rack mounted version maximizes valuable floor space by incorporating UPS, power distribution, and additional battery capacity in a single rack. Low cost of ownership is achieved through best-in-class efficiency and a reduction in rating of electrical infrastructure - wires, transformers, and generators due the Smart-UPS VT's Soft Start feature. The APC Network Management Card with temperature monitoring provides remote monitoring and management through a simple Web/SNMP interface and provides integration with InfraStruXure® Manager. Serviceability is greatly enhanced by user-replaceable batteries, manageable extended run frames and included start-up and standard onsite warranty services. All these features make the Smart-UPS VT the easiest UPS in its class to deploy, manage and maintain.
Model List
Choose Product Orientation: All (default) Rack Tower
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 4000W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
100V, 200V 3PH, 208V 3PH Output / 200V 3PH Input
0:44 APC Smart-UPS VT Japan rack mounted 20kVA, with 2 Battery Modules Expandable to 5, PDU, Start-up 5X8 SUVTRJ20KF2B5S Product Distribution
1:22 APC Smart-UPS VT Japan rack mounted 30kVA, with 3 Battery Modules Expandable to 5, PDU, Start-up 5X8 SUVTRJ30KF3B5S Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
200V 3PH Output / 200V 3PH Input
0:44 APC Smart-UPS VT 20kVA 200/208V Japan with 2 Battery Modules Expandable to 4, Start-Up 5X8 SUVTJP20KF2B4S Product Distribution
1:22 APC Smart-UPS VT 30kVA 200/208V Japan with 3 Battery Modules Expandable to 4, Start-Up 5X8 SUVTJP30KF3B4S Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
120V, 208V, 208V 3PH Output / 208V 3PH Input
0:18 APC Smart-UPS VT 10kVA 208V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP10KF1B2S Product Distribution
0:18 APC Smart-UPS VT 10kVA 208V w/1 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP10KF1B4S Product Distribution
0:45 APC Smart-UPS VT 10kVA 208V w/2 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability
InfraStruXure Certified
SUVTP10KF2B2S Product Distribution
0:45 APC Smart-UPS VT 10kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP10KF2B4S Product Distribution
1:13 APC Smart-UPS VT 10kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP10KF3B4S Product Distribution
1:46 APC Smart-UPS VT 10kVA 208V w/4 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP10KF4B4S Product Distribution
0:47 APC Smart-UPS VT 15kVA 208V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP15KF2B2S Product Distribution
0:47 APC Smart-UPS VT 15kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP15KF2B4S Product Distribution
1:14 APC Smart-UPS VT 15kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP15KF3B4S Product Distribution
1:45 APC Smart-UPS VT 15kVA 208V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP15KF4B4S Product Distribution
0:45 APC Smart-UPS VT 20kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP20KF2B4S Product Distribution
1:12 APC Smart-UPS VT 20kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP20KF3B4S Product Distribution
1:43 APC Smart-UPS VT 20kVA 208V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability
InfraStruXure Certified
SUVTP20KF4B4S Product Distribution
0:45 APC Smart-UPS VT Rack Mounted 20kVA 208V w/2 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR20KF2B5S Product Distribution
1:12 APC Smart-UPS VT rack mounted 20kVA 208V w/3 battery modules exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR20KF3B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 20kVA 208V w/4 battery modules exp. to 5, w/PDU & startup SUVTR20KF4B5S Product Distribution
2:16 APC Smart-UPS VT rack mounted 20kVA 208V w/5 battery modules, PDU & startup SUVTR20KF5B5S Product Distribution
0:44 APC Smart-UPS VT rack mounted 20kVA 208V w/ISO XFMR w/2 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTRT20KF2B5S Product Distribution
1:11 APC Smart-UPS VT rack mounted 20kVA 208V w/ISO XFMR w/3 batt mod. exp. to 5, w/PDU & startup SUVTRT20KF3B5S Product Distribution
1:42 APC Smart-UPS VT rack mounted 20kVA 208V w/ISO XFMR w/4 batt mod. exp. to 5, w/PDU & startup SUVTRT20KF4B5S Product Distribution
2:14 APC Smart-UPS VT rack mounted 20kVA 208V w/ISO XFMR w/5 batt mod., w/PDU & startup SUVTRT20KF5B5S Product Distribution
1:13 APC Smart-UPS VT 30kVA 208V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
InfraStruXure Certified
SUVTP30KF3B4S Product Distribution
1:43 APC Smart-UPS VT 30kVA 208V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability
InfraStruXure Certified
SUVTP30KF4B4S Product Distribution
1:13 APC Smart-UPS VT rack mounted 30kVA 208V w/3 battery modules exp. to 5, w/PDU & startup SUVTR30KF3B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 30 kVA 208V w/4 battery modules exp. to 5, w/PDU & startup SUVTR30KF4B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 30kVA 208V w/5 batt mod., w/PDU & startup SUVTR30KF5B5S Product Distribution
1:12 APC Smart-UPS VT rack mounted 30kVA 208V w/ISO XFMR w/3 batt mod. exp. to 5, w/PDU & startup SUVTRT30KF3B5S Product Distribution
-- APC Smart-UPS VT rack mounted 30kVA 208V w/ISO XFMR w/4 batt mod. exp. to 5, w/PDU & startup SUVTRT30KF4B5S Product Distribution
-- APC Smart-UPS VT rack mounted 30kVA 208V w/ISO XFMR w/5 batt mod., w/PDU & startup SUVTRT30KF5B5S Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
120V, 208V, 208V 3PH Output / 480V 3PH Input
0:45 APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out, w/2 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR20KG2B5S Product Distribution
1:12 APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out w/3 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR20KG3B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out w 4 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR20KG4B5S Product Distribution
2:16 APC Smart-UPS VT rack mounted 20kVA 480V in, 208V out w/5 batt mod., w/PDU & startup
InfraStruXure Certified
SUVTR20KG5B5S Product Distribution
1:13 APC Smart-UPS VT rack mounted 30kVA 480V in, 208V out w/3 batt mod. exp. to 5, w/PDU &startup
InfraStruXure Certified
SUVTR30KG3B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 30kVA 480V in, 208V out w/4 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR30KG4B5S Product Distribution
2:15 APC Smart-UPS VT rack mounted 30kVA 480V in, 208V out w/5 batt mod., w/PDU & startup
InfraStruXure Certified
SUVTR30KG5B5S Product Distribution
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
400V 3PH Output / 400V 3PH Input
0:18 APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH1B2S Product Distribution
0:18 APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH1B4S Product Distribution
0:47 APC Smart-UPS VT 10kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH2B2S Product Distribution
0:47 APC Smart-UPS VT 10kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH2B4S Product Distribution
1:17 APC Smart-UPS VT 10kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH3B4S Product Distribution
1:50 APC Smart-UPS VT 10kVA 400V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP10KH4B4S Product Distribution
-- APC Smart-UPS VT 10kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability SUVTP10KHS Product Distribution
0:46 APC Smart-UPS VT 15kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP15KH2B2S Product Distribution
0:46 APC Smart-UPS VT 15kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP15KH2B4S Product Distribution
1:16 APC Smart-UPS VT 15kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP15KH3B4S Product Distribution
1:47 APC Smart-UPS VT 15kVA 400V w/4 Batt Mod, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP15KH4B4S Product Distribution
-- APC Smart-UPS VT 15kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability SUVTP15KHS Product Distribution
0:46 APC Smart-UPS VT 20kVA 400V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP20KH2B2S Product Distribution
0:46 APC Smart-UPS VT 20kVA 400V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP20KH2B4S Product Distribution
1:16 APC Smart-UPS VT 20kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP20KH3B4S Product Distribution
1:47 APC Smart-UPS VT 20kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability SUVTP20KH4B4S Product Distribution
-- APC Smart-UPS VT 20kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability SUVTP20KHS Product Distribution
1:13 APC Smart-UPS VT 30kVA 400V w/3 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable SUVTP30KH3B4S Product Distribution
1:43 APC Smart-UPS VT 30kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability SUVTP30KH4B4S Product Distribution
-- APC Smart-UPS VT 30kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability SUVTP30KHS Product Distribution
1:13 APC Smart-UPS VT rack mounted 30kVA 400V w/3 batt mod. exp. to 5, w/PDU & startup SUVTR30KH3B5S Product Distribution
1:43 APC Smart-UPS VT rack mounted 30kVA 400V w/4 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR30KH4B5S Product Distribution
2:17 APC Smart-UPS VT rack mounted 30kVA 400V w/5 batt mod., w/PDU & startup
InfraStruXure Certified
SUVTR30KH5B5S Product Distribution
-- APC Smart-UPS VT rack mounted 30kVA 400V w/PDU & startup
InfraStruXure Certified
SUVTR30KHS Product Distribution
1:45 APC Smart-UPS VT 40kVA 400V w/4 Batt. Mod., Start-Up 5X8, Internal Maint Bypass, Parallel Capability SUVTP40KH4B4S Product Distribution
-- APC Smart-UPS VT 40kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability
InfraStruXure Certified
SUVTP40KHS Product Distribution
1:45 APC Smart-UPS VT rack mounted 40kVA 400V w/4 batt mod. exp. to 5, w/PDU & startup
InfraStruXure Certified
SUVTR40KH4B5S Product Distribution
2:17 APC Smart-UPS VT rack mounted 40kVA 400V w/5 batt mod., w/PDU & startup
InfraStruXure Certified
SUVTR40KH5B5S Product Distribution
-- APC Smart-UPS VT rack mounted 40kVA 400V w/PDU & startup
InfraStruXure Certified
SUVTR40KHS Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Scalable runtime Allows additional run time to be quickly added as needed.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Battery modules connected in parallel Delivers higher availability through redundant batteries.
 
Serviceability
Battery replacement without tools Allows quick, easy battery replacement.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Shippable with modules installed Enables pre-installation UPS staging and testing and faster installation.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
 
Manageability
Network manageable Provides remote management of the UPS over the network.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
LCD display Alpha-Numeric Display which displays system parameters and alarms.
Audible alarms Provides notification of changing utility power and UPS conditions
Programmable frequency Ensures compatibility with different input frequencies.
LED status indicators Quickly understand unit and power status with visual indicators.
SmartSlot Customize UPS capabilities with management cards.
 
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Manual maintenance bypass Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
 
Protection
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable Provides temporary battery power when the utility power is out.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.