Back-UPS® ES

Best Value UPS with Battery Backup & Surge Protection for Home Computers
Back-UPS ES
The most popular desktop UPS in the world!
The Back-UPS ES offers our best value battery backup and surge protection for your home and home office computer systems. Completely redesigned to use less power during normal operation, the Back-UPS ES provides enough backup power for you to work through short and medium length power outages. It also safeguards your equipment from damaging surges and spikes that travel along your utility and data lines. Most models include our award-winning data loss prevention software, which automatically saves open files and gracefully shuts down your computer during extended outages. Additional features like an audible alarm, LED status indicator, user replaceable battery, push-button circuit breaker and transformer-block spaced outlets make the Back-UPS ES the perfect unit to protect your productivity from the constant threat of power outages and lost data.
Model List
Power Draw
Below is a list of all available models. The current Estimated Runtime associated with each model is based on a power draw of 200W. By adjusting the power draw to meet your requirements you can narrow down the list to only those models that meet your requirements.
Estimated Runtime
(hrs:mins)
Products Part Number Product Distribution*
230V Output / 230V Input
0:19 APC BACK-UPS ES 700VA 230V INDIA BE700Y-IN Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Battery-protected and surge-only outlets Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
 
Convenience
Audible alarms Provides notification of changing utility power and UPS conditions
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable Provides temporary battery power when the utility power is out.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Resettable circuit breakers Enables a quick recovery from overload events.
Transformer-block spaced outlets Protect equipment with input transformer blocks without blocking access to other receptacles.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.