SurgeArrest® Performance

Maximum Protection and Convenience for Computers, Notebooks and Other Electronics
SurgeArrest Performance
The world's only surge protector to incorporate removable cable guide and rotating cord retainer.
Damaging surges associated with lightning or utility problems can travel along your utility and data lines, damaging your electronic devices and destroying your valuable data. Even smaller everyday surges can degrade the performance of your electronics and decrease their life. The APC SurgeArrest® Performance series offers our highest level of protection for your professional computers, electronics and connected devices, as well as provides surge protection for all of your data lines. Its state of the art circuitry provides our best protection for even the most sensitive electronic equipment. Additional features like plentiful outlets, ten foot power cord, phone line splitter, safety shutters, overload indicator, status indicator, cord management, lifetime equipment protection policy and more make this our most complete surge offering.
Model List
:
Products Part Number Product Distribution*
120V Input
APC Black Rackmount SurgeArrest 9 Outlet 120V NET9RMBLK Product Distribution
APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V P11GTV Product Distribution
APC Performance SurgeArrest 11 Outlet with Phone (Splitter), Coax and Ethernet Protection, 120V P11VNT3 Product Distribution
APC Performance SurgeArrest 11 Outlet with Phone (Splitter) and Coax Protection, 120V P11VT3 Product Distribution
Products Part Number Product Distribution*
230V Input
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Australia PF8VNT3-AZ Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V France PF8VNT3-FR Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Germany PF8VNT3-GR Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Italy PF8VNT3-IT Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Russia PF8VNT3-RS Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V Spain PF8VNT3-SP Product Distribution
APC Performance SurgeArrest 8 outlets with Phone, Coax & Network Protection 230V UK PF8VNT3-UK Product Distribution
APC Performance SurgeArrest 8 (1 PLC Compatible) outlets with Phone and Coax Protection 230V Germany PL8VT3-DE Product Distribution
APC Performance SurgeArrest 8 (1 PLC Compatible) outlets with Phone and COAX Protection 230V France PL8VT3-FR Product Distribution
APC Performance SurgeArrest 8 (1 PLC Compatible) Outlets with Phone and COAX Protection 230V UK PL8VT3-GB Product Distribution

SurgeArrest Classic

Products Part Number Product Distribution*
120V Input
APC Network SurgeArrest, 8 outlet NET8 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Protection
Lightning and Surge Protection SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
IEEE let-through rating and UL 1449 compliance The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
Data-line Protection Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Noise Filtering Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Phone Line Splitter Allows use of two pieces of equipment at once, such as a modem and phone.
 
Safety
Plug Activated Safety Shutters Shutters protect users from accidental contact with unused outlets.
Overload Indicator Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Adjustable Cable Management Keeps cords and cables neat and organized.
Catastrophic Event Protection SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Cord management To help organize power cords.
Fail Safe Mode Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection Working Indicator SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Site wiring fault indicator In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
 
Convenience
Transformer Block Spacing Connect bulky transformer block plugs without covering up other outlets.
180 degree Rotating Cord Retainer A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.