Rack-mount Transfer Switches

Provides redundant rack mount power to single-corded equipment.

Rack-mount Transfer Switches - APC
The only manageable transfer switch in 1U
APC Rack Automatic Transfer Switches (rack ATS) provide reliable, redundant rack mount power to single-corded equipment. The rack ATS has dual input power cords supplying power to the connected load. If the primary power source becomes unavailable, the rack ATS will seamlessly source power from the secondary source without interrupting critical loads. The Rack ATS has built-in network connectivity, which allows for remote management via Web, SNMP, or Telnet interfaces.
Features & Benefits
Agility
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
 
Availability
Remote Management Capabilities Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Dual Input Power Sources Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.