Rack Air Distribution

Air distribution for power dense racks and low pressure areas
Rack Air Distribution
Rapidly deployable solutions to quickly address hot spots in existing IT environments.
Rack-based products are specifically integrated in or on individual rack enclosures. Rack mounted air distribution products solve inadequate air distribution problems within a rack enclosure. These fan products work with existing cooling products to either provide cool air to or remove heat from the rack enclosure. These hot spot problem solvers ensure uniform inlet temperatures to the IT equipment.
Model List

Fan Assisted

Products Part Number Product Distribution*
NetShelter AV 2U Vent Panel with Temperature Display ACAC40000 Product Distribution
Rack Air Distribution Unit 2U 120V 60HZ
InfraStruXure Certified
ACF001 Product Distribution
Rack Air Distribution Unit 2U 208/230V 50/60HZ
InfraStruXure Certified
ACF002 Product Distribution
Rack Air Distribution Unit 2U 100V 50/60HZ
InfraStruXure Certified
ACF003 Product Distribution
APC Air Removal Unit Ducting Kit 600mm
InfraStruXure Certified
ACF127 Product Distribution
Rack Side Air Distribution 2U 115V 60HZ
InfraStruXure Certified
ACF201BLK Product Distribution
Rack Side Air Distribution 2U 208/230 50/60HZ
InfraStruXure Certified
ACF202BLK Product Distribution
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 600mm enclosures.
InfraStruXure Certified
ACF400 Product Distribution
Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures.
InfraStruXure Certified
ACF402 Product Distribution
Roof Fan Tray 120V 50/60HZ for NetShelter SX 600mm Enclosures
InfraStruXure Certified
ACF501 Product Distribution
Netshelter SX Roof Fan Tray 208-230 VAC
InfraStruXure Certified
ACF502 Product Distribution
Roof Fan Tray 120V 50/60HZ for NetShelter SX 750mm Enclosures
InfraStruXure Certified
ACF503 Product Distribution
Netshelter SX Roof Fan Tray 208-230 VAC 750mm
InfraStruXure Certified
ACF504 Product Distribution
Roof Fan Tray 120V 50/60HZ for NetShelter WX Enclosures AR8206ABLK Product Distribution
Roof Fan Tray 208/230V 50/60HZ for NetShelter WX Enclosures AR8207BLK Product Distribution

Ducting Kits

Products Part Number Product Distribution*
APC Rack Air Removal Unit SX Ducting Kit 24 inch
InfraStruXure Certified
ACF126 Product Distribution
NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures
InfraStruXure Certified
AR7715 Product Distribution
NetShelter SX 42U Duct Kit for Cisco Nexus® 7018 AR7742 Product Distribution
NetShelter SX 48U Duct Kit for Cisco Nexus® 7018 AR7747 Product Distribution
VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure AR7751 Product Distribution
VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure AR7752 Product Distribution
VED for 750mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure AR7753 Product Distribution
VED for 750mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure AR7754 Product Distribution
Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure AR7755 Product Distribution
Overhead Cable Extension 750mm Wide / Vertical Exhaust Duct Kit for SX Enclosure AR7756 Product Distribution

AV Cooling

Products Part Number Product Distribution*
NetShelter AV 2U Vent Panel ACAC40001 Product Distribution
NetShelter AV Roof Fan Tray 825mm 115VAC ACF505 Product Distribution
NetShelter AV 2U Rack Fan Panel ACF600 Product Distribution
NetShelter AV Rack Fan Temperature Controller ACF601 Product Distribution
* Denotes regional product availability by voltage requirement.
Features & Benefits
Availability
Increases Airflow Provides proper intake temperatures, increasing equipment life.
 
Agility
Easy to install Innovative design allows for fast, easy installation by almost anybody.
 
Compare Models
Product 1 Product 2 Product 3

Select a family and part number to compare.

Select a family and part number to compare.

Select a family and part number to compare.