Order Options



Your Configuration
Power Draw: 200 Watts
Estimated Runtime: (Hours : Minutes)


APC Smart-UPS RT 6000VA 230V RM Harsh Environment

Ships With: CD with software, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

  Description Part Number    
   X APC Smart-UPS RT 6000VA 230V RM Harsh Environment   SURT6000RMXLI-CC  N/A  
Additional Batteries: Learn More Learn More
  Configuration  Runtime at 200 Watts
(Hours : Minutes)
   
      None 3:02      
  N/A 1 APC Smart-UPS RT 192V Battery Pack 10:14 (1) SURT192XLBP
   
  N/A 2 APC Smart-UPS RT 192V Battery Pack 17:55 (2) SURT192XLBP
   
  N/A 3 APC Smart-UPS RT 192V Battery Pack 25:54 (3) SURT192XLBP
   
  N/A 4 APC Smart-UPS RT 192V Battery Pack 34:05 (4) SURT192XLBP
   
  N/A 5 APC Smart-UPS RT 192V Battery Pack 42:26 (5) SURT192XLBP
   
  N/A 6 APC Smart-UPS RT 192V Battery Pack 50:55 (6) SURT192XLBP
   
  N/A 8 APC Smart-UPS RT 192V Battery Pack 68:15 (8) SURT192XLBP
   
  N/A 10 APC Smart-UPS RT 192V Battery Pack 85:57 (10) SURT192XLBP
   
Power Distribution Units (PDUs): Learn More Learn More
  Included:
     X (8)IEC 320 C13,(2)IEC 320 C19,(4)IEC Jumpers
   
  Optional:
  Basic Rack PDU
      Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32 AP7586    
  Smart-UPS Accessories
      APC Smart-UPS RT 3/5/6KVA Input/Output Hardwire Kit SURT007    
      APC Smart-UPS RT 5000VA 230V Isolation Transformer SURT002    
Mounting: Learn More Learn More
  Optional:
      APC Smart-UPS RT 19" Rail Kit for Smart-UPS RT 3/5/7.5/10kVA SURTRK2    
Management: Learn More Learn More
  Included:
     X UPS Network Management Card 2 with Environmental Monitoring
   
     X PowerChute Network Shutdown v3.0.0
   
  Optional:
      InfraStruXure Manager; 100 Node License Only AP9431    
      InfraStruXure Manager; 25 Node License Only AP9430    
Warranties: Learn More Learn More
  Included:
     X 2 years repair or replace, optional on-site warranties available, optional extended warranties available
   
  Optional:
      None    
      1 Year Extended Warranty WEXTWAR1YR-SB-14    
      1 Year Extended Warranty (Renewal or High Volume) WEXTWAR1YR-SP-05    
      3 Year Extended Warranty WEXTWAR3YR-SB-14    
      3 Year Extended Warranty (Renewal or High Volume) WEXTWAR3YR-SP-05    
      Service Pack 1 Year Warranty Extension (for new product purchases) WBEXTWAR1YR-SP-05    
      Service Pack 3 Year Warranty Extension (for new product purchases) WBEXTWAR3YR-SP-05    
Battery Cables: Learn More Learn More
  Optional:
      APC Smart-UPS RT 15ft Extension Cable for 192VDC External Battery Packs SURT008    
Service Bypass Panels: Learn More Learn More
  Optional:
      APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13 SBP5000RMI2U    

For best results set paper:
Landscape Orientation