Order Options



Your Configuration
Power Draw: 50 Watts
Estimated Runtime: (Hours : Minutes)


APC Smart-UPS C 1000VA LCD 120V

Ships With: CD with software, USB cable, User Manual

  Description Part Number    
   X APC Smart-UPS C 1000VA LCD 120V   SMC1000  N/A  
Power Distribution Units (PDUs): Learn More Learn More
  Included:
     X (8)NEMA 5-15R
   
  Optional:
  Basic Rack PDU
      Rack PDU, Basic, 1U, 15A, 120V, (10)5-15 AP9562    
      Rack PDU, Basic, Zero U, 15A, 100/120V, (14) 5-15 AP9567    
  Metered Rack PDU
      Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 AP7800    
      Rack PDU, Metered, Zero U, 15A, 100/120V, (16) 5-15 AP7831    
  Power Cords
      Power Cord Kit (5 ea), C13 to 5-15P, 0.6m AP9891    
      Power Cord Kit (6 ea), Locking 5-15R to C14, 0.25M AP8717    
      Power Cord, C13 to 5-15P, 2.4m AP9893    
      Power Cord, Locking C19 to 5-15P, 3.0m AP8750    
  Switched Rack PDU
      Rack PDU, Switched, 1U, 15A, 100/120V, (8)5-15 AP7900    
      Rack PDU, Switched, Zero U, 15A, 100/120V, (16) 5-15 AP7931    
Management: Learn More Learn More
  Included:
     X PowerChute Business Edition 5 Node v9.0.1
   
  Optional:
      PowerChute Business Edition Deluxe 25 Node - v9.1 CD SSPCBE91-25    
Warranties: Learn More Learn More
  Included:
     X 2 years repair or replace
   
  Optional:
      None    
      1 Year Extended Warranty (Renewal or High Volume) WEXTWAR1YR-SP-02    
      3 Year Extended Warranty (Renewal or High Volume) WEXTWAR3YR-SP-02    
      Service Pack 1 Year Warranty Extension (for new product purchases) WBEXTWAR1YR-SP-02    
      Service Pack 3 Year Warranty Extension (for new product purchases) WBEXTWAR3YR-SP-02    
Service Bypass Panels: Learn More Learn More
  Optional:
      APC SERVICE BYPASS PDU, 120V 15AMP W/ (8) NEMA 5-15R SBP1500RM    

For best results set paper:
Landscape Orientation