Product Category

Product Range

Cooling Solutions

Room Air Conditioners

Uniflair Chilled Water - APC

Uniflair Chilled Water

(Up to 135 kW)
Chilled Water Cooling for Medium and Large Data Centers
Uniflair Direct Expansion - APC

Uniflair Direct Expansion

(Up to 100kW)
Direct Expansion Cooling for Medium and Large Data Centers

Uniflair LE

(23-168kW)
Perimeter cooling for medium and large data center environments
EcoBreeze Air Economizers - APC

EcoBreeze Air Economizers

(Up to 400kW)
Modular, Indirect Air Economizer for Medium to Large Data Centers
Leonardo - APC

Leonardo

(23-168kW)
Perimeter cooling for medium and large data center environments
Uniflair AM - APC

Uniflair AM

(5-20kW)
Flexible, perimeter cooling for smaller IT environments
Portable Cooling - APC

Portable Cooling

(Up to 3.5kW)
Portable, self-contained air conditioning solutions for small rooms and data closets.
Room Cooling Accessories - APC

Room Cooling Accessories

Options to optimize the performance or functionality of room cooling products

Amico

(5-20kW)
Flexible, perimeter cooling for smaller IT environments
Uniflair WM - APC

Uniflair WM

(4-17kW)
Wall-mounted units for outdoor installation for mission critical applications
Uniflair MB - APC

Uniflair MB

(6-12kW)
Wall mounted units for indoor installation for mission critical applications
Uniflair SP - APC

Uniflair SP

(6-15kW)
Split system units and integrated free-cooling systems for outdoor installations

Close Coupled Air Conditioners

InRow Chilled Water Cooling - APC

InRow Chilled Water Cooling

(Up to 70kW)
Close-coupled, chilled water cooling for medium to large data centers
InRow Direct Expansion - APC

InRow Direct Expansion

(Up to 37kW)
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
InRow Pumped Refrigerant - APC

InRow Pumped Refrigerant

(Up to 27kW)
Close-coupled, pumped refrigerant cooling for medium to large data center
Row Cooling Accessories - APC

Row Cooling Accessories

Options to optimize the performance or functionality of row cooling products

Air Distribution

Thermal Containment - APC

Thermal Containment

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.
Rack Air Distribution - APC

Rack Air Distribution

(Up to 16.5kW)
Air distribution systems for power dense racks and low pressure areas
Room Air Distribution - APC

Room Air Distribution

(Up to 3.5kW)
Air ventilation for wiring closets
Air Distribution Accessories - APC

Air Distribution Accessories

Options to optimize the performance or functionality of rack cooling products

Chillers and Heat Rejection

Aquaflair AC - APC

Aquaflair AC

(6-1200 kW)
Air-cooled Chillers with axial fans for outdoor installation for mission critical applications
Air Cooled Condensers - APC

Air Cooled Condensers

(10-86 kW)
Specifically engineered heat rejection for row and room cooling products
Aquaflair WC - APC

Aquaflair WC

(300-1300 kW)
Water-cooled chillers for large water-cooled applications to be combined with remote dry-coolers, cooling towers, or remote condensers
Fluid Coolers - APC

Fluid Coolers

(10-500 kW)
Heat removal designed to use water or glycol for row and room cooling systems

Aquaflair FC

(50-1200 kW)
Free cooling chillers with axial fans and integrated free-cooling system for continuous operation applications
Aquaflair DF - APC

Aquaflair DF

(50-110 kW)
Flexible chillers for installation where the airflow must be ducted

Modular Access Floor

Uniflair Technical Floor - APC

Uniflair Technical Floor

Modular Access Floor solutions for technical rooms and datacenters.
Uniflair Office Floor - APC

Uniflair Office Floor

Modular Access Floor solutions for office environments.
Uniflair Building Floor - APC

Uniflair Building Floor

Modular Access Floor solutions for customized spaces.

Schneider Electric Interactive Cooling Application

Click here to see how our products work.

Cooling Product Performance Selector

Learn more about the performance of APC's Cooling Products.