Product Category

Product Range

Cooling

Room Air Conditioners

Uniflair Chilled Water

Uniflair Chilled Water

(Up to 135 kW)
Room Cooling for Medium and Large Data Centers
Uniflair Direct Expansion

Uniflair Direct Expansion

(Up to 100kW)
Room Cooling for Medium and Large Data Centers
EcoBreeze Air Economizers

EcoBreeze Air Economizers

(Up to 400kW)
Modular, Indirect Air Economizer for Medium to Large Data Centers
Portable Cooling

Portable Cooling

(Up to 3.5kW)
Portable, self-contained air conditioning solutions for small rooms and data closets.
Room Cooling Accessories

Room Cooling Accessories

Options to optimize the performance or functionality of room cooling products

Amico

(5-20kW)
Flexible, perimeter cooling for smaller IT environments

Close Coupled Air Conditioners

InRow Chilled Water

InRow Chilled Water

(Up to 70kW)
Close-coupled, chilled water cooling for medium to large data centers
InRow Direct Expansion

InRow Direct Expansion

(Up to 37kW)
Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers
InRow Pumped Refrigerant

InRow Pumped Refrigerant

(Up to 27kW)
Close-coupled, pumped refrigerant cooling for medium to large data center
Row Cooling Accessories

Row Cooling Accessories

Options to optimize the performance or functionality of row cooling products

Air Distribution

Rack Air Distribution

Rack Air Distribution

(Up to 16.5kW)
Air distribution for power dense racks and low pressure areas
Room Air Distribution

Room Air Distribution

(Up to 3.5kW)
Air ventilation for wiring closets
Thermal Containment

Thermal Containment

Air containment systems designed to maximize cooling predictability, capacity, and efficiency
Air Distribution Accessories

Air Distribution Accessories

Options to optimize the performance or functionality of rack cooling products

Chillers and Heat Rejection

Condensers

Condensers

(10-86 kW)
Specifically engineered heat rejection for row and room cooling products
Fluid Coolers

Fluid Coolers

(10-500 kW)
Heat removal designed to use water or glycol for row and room cooling products

Uniflairâ„¢ Cooling Product Range

Learn more about the complete Uniflair Cooling Product Range.

Cooling Product Performance Selector

Learn more about the performance of APC's Cooling Products.