|
You are here:
|
Product Category
Product Range
|
CoolingRoom Air ConditionersEcoBreeze Air Economizers(Up to 400kW)Modular, Indirect Air Economizer for Medium to Large Data Centers Portable Cooling(Up to 3.5kW)Portable, self-contained air conditioning solutions for small rooms and data closets. Room Cooling AccessoriesOptions to optimize the performance or functionality of room cooling productsClose Coupled Air ConditionersInRow Chilled Water(Up to 70kW)Close-coupled, chilled water cooling for medium to large data centers InRow Direct Expansion(Up to 37kW)Close-coupled, air, water, and glycol cooling for closets, server rooms, and data centers InRow Pumped Refrigerant(Up to 27kW)Close-coupled, pumped refrigerant cooling for medium to large data center Row Cooling AccessoriesOptions to optimize the performance or functionality of row cooling productsAir DistributionThermal ContainmentAir containment systems designed to maximize cooling predictability, capacity, and efficiencyAir Distribution AccessoriesOptions to optimize the performance or functionality of rack cooling productsChillers and Heat RejectionFluid Coolers(10-500 kW)Heat removal designed to use water or glycol for row and room cooling products |
Learn more about the complete Uniflair Cooling Product Range. |