|
You are here:
|
Product Category
Product Range
|
Power DistributionRack Power DistributionMetered-by-Outlet Rack PDU(5.0 kW - 7.4 kW, 20A - 32A, Vertical Mount)Metered-by-outlet Rack PDUs provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management. Switched Rack PDU(1.4 kW - 12.5 kW, 10A - 50A, Horizontal or Vertical Mount)Switched Rack PDUs provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. Metered Rack PDU(1.4 kW - 22.0 kW, 10A - 60A, Horizontal or Vertical Mount)Metered rack PDUs provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Basic Rack PDU(1.4 kW - 14.4 kW, 15A - 50A, Horizontal or Vertical Mount)Reliable power distribution Rack PDU AccessoriesCord retention brackets and vertical-mount bracket kits to complete rack power distribution solutionsPower Cords(2 ft (0.6 m) - 15 ft (4.6 m))Wide selection of power cords for a variety of IT equipment. Row Power DistributionModular Power Distribution(Up to 277kW)Agile, Safe, Efficient Power distribution for IT equipment in any size data center or high density zone Modular Power Accessories(16-60A)Modules and Accessories to upgrade and expand the modular power distribution units. Configurable Power Distribution(40-150kW)Configured to order, factory assembled power distribution for IT equipment in any size data center or high density zone Configurable Power Accessories(16-60A)Breakers, Cordset and Accessories to upgrade and expand the power distribution units. Busway Power DistributionReliable, efficient, adaptable power distribution with zero footprint.MGE Static Transfer Switches(3-Phase 200-600A, 208-600V)True redundancy and exceptional high reliability for switching between power sources Room Power DistributionCabinet Power Distribution(30kW - 300kW)Centralized 3 phase power distribution adaptable to the needs of any size data center Transfer SwitchesWall-mount Transfer Switches(1440W - 12000W)Automatic, uninterruptible and intelligent transfer of power Rack-mount Transfer Switches(1.4 kW - 5.7 kW, 15A - 30A)Provides redundant power to single-corded equipment. |
InfraStruxure |