Product Category

Product Range

Power Distribution

Rack Power Distribution

Metered-by-Outlet with Switching Rack PDU - APC

Metered-by-Outlet with Switching Rack PDU

(2.9 kW - 11 kW, 16A - 32A, Vertical Mount)
Metered-by-outlet with switching Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet combined with remote on/off switching control of individual outlets to provide IT professionals the necessary tools for advanced data center energy management.
Switched Rack PDU - APC

Switched Rack PDU

(1.4 kW - 12.5 kW, 10A - 50A, Horizontal or Vertical Mount)
Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.
Metered Rack PDU - APC

Metered Rack PDU

(1.4 kW - 22.0 kW, 10A - 60A, Horizontal or Vertical Mount)
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Basic Rack PDU - APC

Basic Rack PDU

(1.4 kW - 14.4 kW, 15A - 50A, Horizontal or Vertical Mount)
Reliable rack power distribution
Metered-by-Outlet Rack PDU - APC

Metered-by-Outlet Rack PDU

(5.0 kW - 7.4 kW, 20A - 32A, Vertical Mount)
Metered-by-outlet Rack Power Distribution Units (PDUs) provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management.
Rack PDU Accessories - APC

Rack PDU Accessories

Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
Power Cords - APC

Power Cords

(2 ft (0.6 m) - 15 ft (4.6 m))
Wide selection of Rack PDU power cords for a variety of IT equipment.

Row Power Distribution

Modular Power Distribution - APC

Modular Power Distribution

(Up to 277kW)
Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone
Modular Power Accessories - APC

Modular Power Accessories

(16-60A)
Modules and Accessories to upgrade and expand the modular power distribution units.
Configurable Power Distribution - APC

Configurable Power Distribution

(40-150kW)
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Configurable Power Accessories - APC

Configurable Power Accessories

(16-60A)
Breakers, Cordsets and Accessories for simplified power distribution management.
iBusway for Data Center - APC

iBusway for Data Center

Reliable, efficient, adaptable power distribution with zero footprint.
Static Transfer Switches - APC

Static Transfer Switches

(3-Phase 200-600A, 208-600V)
True redundancy and exceptional high reliability for automatic transfer between power sources

Room Power Distribution

Cabinet Power Distribution - APC

Cabinet Power Distribution

(30kW - 300kW)
Centralized 3 phase power distribution adaptable to the needs of any size data center

Transfer Switches

Wall-mount Transfer Switches - APC

Wall-mount Transfer Switches

(1440W - 12000W)
Automatic, uninterruptible and intelligent transfer of power
Rack-mount Transfer Switches - APC

Rack-mount Transfer Switches

(1.4 kW - 5.7 kW, 15A - 30A)
Provides redundant rack mount power to single-corded equipment.

Data Centers, Server Rooms, and Network Closets

InfraStruXure InfraStruXure fully integrates power, cooling, and environmental management within a rack-optimized design.