Product Category

Product Range

Power Distribution

Rack Power Distribution

Metered-by-Outlet Rack PDU

Metered-by-Outlet Rack PDU

(5.0 kW - 7.4 kW, 20A - 32A, Vertical Mount)
Metered-by-outlet Rack PDUs provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management.
Step-Down Transformer

Switched Rack PDU

(1.4 kW - 12.5 kW, 10A - 50A, Horizontal or Vertical Mount)
Switched Rack PDUs provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.
Metered Rack PDU

Metered Rack PDU

(1.4 kW - 22.0 kW, 10A - 60A, Horizontal or Vertical Mount)
Metered rack PDUs provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Basic Rack PDU

Basic Rack PDU

(1.4 kW - 14.4 kW, 15A - 50A, Horizontal or Vertical Mount)
Reliable power distribution
Power Cords

Rack PDU Accessories

Cord retention brackets and vertical-mount bracket kits to complete rack power distribution solutions
Power Cords

Power Cords

(2 ft (0.6 m) - 15 ft (4.6 m))
Wide selection of power cords for a variety of IT equipment.

Row Power Distribution

Modular Power Distribution

Modular Power Distribution

(Up to 277kW)
Agile, Safe, Efficient Power distribution for IT equipment in any size data center or high density zone
Modular Power Accessories

Modular Power Accessories

(16-60A)
Modules and Accessories to upgrade and expand the modular power distribution units.
Configurable Power Distribution

Configurable Power Distribution

(40-150kW)
Configured to order, factory assembled power distribution for IT equipment in any size data center or high density zone
Configurable Power Accessories

Configurable Power Accessories

(16-60A)
Breakers, Cordset and Accessories to upgrade and expand the power distribution units.
Busway Power Distribution

Busway Power Distribution

Reliable, efficient, adaptable power distribution with zero footprint.
MGE Static Transfer Switches

MGE Static Transfer Switches

(3-Phase 200-600A, 208-600V)
True redundancy and exceptional high reliability for switching between power sources

Room Power Distribution

Cabinet Power Distribution

Cabinet Power Distribution

(30kW - 300kW)
Centralized 3 phase power distribution adaptable to the needs of any size data center

Transfer Switches

Wall-mount Transfer Switches

Wall-mount Transfer Switches

(1440W - 12000W)
Automatic, uninterruptible and intelligent transfer of power
Rack-mount Transfer Switches

Rack-mount Transfer Switches

(1.4 kW - 5.7 kW, 15A - 30A)
Provides redundant power to single-corded equipment.

InfraStruxure

InfraStruXure InfraStruXure fully integrates power, cooling, and environmental management within a rack-optimized design.