InfraStruXure

InfraStruXure InfraStruXure® fully integrates power, cooling, and environmental management within a rack-optimized design.

Rack PDU Selector

Rack PDU Selector Use the Rack PDU Selector to help you choose from our diverse rack power distribution offerings, designed to meet the needs of entry-level networking equipment and high-density server and blade environments.

Power Distribution

The growing complexity of IT environments, from wiring closets and server rooms to data centers of all sizes, has increased the need for reliable power distribution to the rack level. Eliminating power management issues is essential for IT and Facilities managers to maintain system availability of increasing higher density equipment. Power Distribution Units are an essential element in managing power capacity and functionality for critical network, server and data center equipment.

APC provides a wide array of power distribution solutions for your IT environment. APCs standardized PDUs are designed to increase the manageability and efficiency of your data center. Power Distribution solutions provide real-time remote load monitoring of connected equipment and individual outlet power control for remote power recycling, manage power-up or power-down sequencing of equipment. IT and Data Center Managers rely on APC PDU alarms to warn of potential power overloads before critical IT failures occur.

Rack Power Distribution

(1.4kW (15A) - 16.2kW (60A))
Reliable power distribution with monitoring and control for rack mounted IT equipment

Row Power Distribution

(40kW to 288kW)
3 Phase Power Distribution designed to reduce deployment time and increase agility of any size data center

 

Room Power Distribution

(150kW to 300kW)
Centralized 3 Phase power distribution adaptable to the needs of any size data centers

Transfer Switches

(1.4kW (15A) - 332kW (400A))
Transfer switches for seamless transfer of power sources in the home, data center and other critical applications