|
You are here:
|
Product Category
Product Range
|
Power DistributionThe growing complexity of IT environments, from wiring closets and server rooms to data centers of all sizes, has increased the need for reliable power distribution to the rack level. Eliminating power management issues is essential for IT and Facilities managers to maintain system availability of increasing higher density equipment. Power Distribution Units are an essential element in managing power capacity and functionality for critical network, server and data center equipment. APC provides a wide array of power distribution solutions for your IT environment. APCs standardized PDUs are designed to increase the manageability and efficiency of your data center. Power Distribution solutions provide real-time remote load monitoring of connected equipment and individual outlet power control for remote power recycling, manage power-up or power-down sequencing of equipment. IT and Data Center Managers rely on APC PDU alarms to warn of potential power overloads before critical IT failures occur. Rack Power DistributionMetered-by-Outlet Rack PDU(5.0 kW - 7.4 kW, 20A - 32A, Vertical Mount)Metered-by-outlet Rack PDUs provide real-time remote monitoring of each individual outlet to empower IT professionals with the necessary tools for advanced data center energy management. Switched Rack PDU(1.4 kW - 12.5 kW, 10A - 50A, Horizontal or Vertical Mount)Switched Rack PDUs provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management. Metered Rack PDU(1.4 kW - 22.0 kW, 10A - 60A, Horizontal or Vertical Mount)Metered rack PDUs provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Basic Rack PDU(1.4 kW - 14.4 kW, 15A - 50A, Horizontal or Vertical Mount)Reliable power distribution Rack PDU AccessoriesCord retention brackets and vertical-mount bracket kits to complete rack power distribution solutionsPower Cords(2 ft (0.6 m) - 15 ft (4.6 m))Wide selection of power cords for a variety of IT equipment. Row Power DistributionModular Power Distribution(Up to 277kW)Agile, Safe, Efficient Power distribution for IT equipment in any size data center or high density zone Modular Power Accessories(16-60A)Modules and Accessories to upgrade and expand the modular power distribution units. Configurable Power Distribution(40-150kW)Configured to order, factory assembled power distribution for IT equipment in any size data center or high density zone Configurable Power Accessories(16-60A)Breakers, Cordset and Accessories to upgrade and expand the power distribution units. Busway Power DistributionReliable, efficient, adaptable power distribution with zero footprint.MGE Static Transfer Switches(3-Phase 200-600A, 208-600V)True redundancy and exceptional high reliability for switching between power sources Room Power DistributionCabinet Power Distribution(30kW - 300kW)Centralized 3 phase power distribution adaptable to the needs of any size data center Transfer SwitchesWall-mount Transfer Switches(1440W - 12000W)Automatic, uninterruptible and intelligent transfer of power Rack-mount Transfer Switches(1.4 kW - 5.7 kW, 15A - 30A)Provides redundant power to single-corded equipment. |
InfraStruxureRack PDU Selector |