Product Category

Product Range

Uninterruptible Power Supply (UPS)

Computer and Peripheral

Back-UPS - APC

Back-UPS

(400-1500VA)
Battery Backup & Surge Protector for Electronics and Computers
Back-UPS BR - APC

Back-UPS BR

(400VA to 2200VA)
Protection and runtime for residential applications or workstations.

Back-UPS Pro

(500VA - 1500VA)
High Performance Computer and Electronics UPS for Premium Power Protection
APC ES - APC

APC ES

(550-750VA)
Best Value UPS with Battery Backup & Surge Protection for Home Computers
APC RS - APC

APC RS

(400-1500VA)
High Performance Battery Backup & Protection for Business Computers
APC GS Pro - APC

APC GS Pro

(500VA)
High Performance Computer and Network UPS for Premium Power Protection
Back-UPS Connect - APC

Back-UPS Connect

(125 VA, 75 Watts)
Extended Runtime UPS for Network Gateway Devices

Home UPS

Back-UPS BI - APC

Back-UPS BI

(800VA - 1000VA)
High performance backup power UPS for business appliance and lighting applications.

Network and Server

Smart-UPS - APC

Smart-UPS

(Entry level 420-1500VA, Standard 750-5000VA, Extended Run 750-3000VA)
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Smart-UPS On-Line - APC

Smart-UPS On-Line

(1-20kVA Rack/Tower Convertible)
High density, double-conversion on-line power protection with scalable runtime

Smart-UPS BR

(1000VA a 3000VA)
Intelligent and efficient network power protection with scaleable runtime. Ideal for servers, point-of-sale, medical equipment and other network devices.
Symmetra - APC

Symmetra

(2-16kVA N+1 Redundant Rack or Tower)
Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Data Center and Facility 3 Phase

Symmetra PX - APC

Symmetra PX

(10 to 500 kVA/kW)
High performance, right-sized, modular, scalable, 3-phase power protection with ultra high availability and efficiency for any size data center or high density power zone.
Symmetra MW - APC

Symmetra MW

(400kW to 1.6MW)
Ultra energy efficient, modular, scalable, three-phase power protection with industry-leading performance for large data centers and mission-critical environments
Smart-UPS VT - APC

Smart-UPS VT

(10 to 40kVA in 400V and 10 to 30kVA in 208V)
Compact three phase power protection with excellent efficiency and hot scalable runtime for small data centers and other business critical applications
MGE Galaxy 3500 - APC

MGE Galaxy 3500

(10 to 40 kVA)
Compact three phase power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.
MGE Galaxy 4000 - APC

MGE Galaxy 4000

(40 to 75 kVA)
40-75kVA robust three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
Galaxy VM - APC

Galaxy VM

(160 kVA to 225 kVA (480V) 160 kVA to 200 kVA ( 400V))
Highly efficient, easy to deploy, compact three phase power protection that seamlessly integrates into the electrical, physical and monitoring environments of customers operating medium data centers, industrial or facilities applications.
MGE Galaxy 5000 - APC

MGE Galaxy 5000

(20 - 120kVA (400V), 50 - 130kVA (480V))
State-of-the-art three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 5500 - APC

MGE Galaxy 5500

(20 to 120kVA)
State-of-the-art three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy PW - APC

MGE Galaxy PW

(150 to 225 kVA)
150-225kVA robust 3 phase power protection uninterruptible power supplies designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 6000 - APC

MGE Galaxy 6000

(250 kVA to 600 kVA)
250-500kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 7000 - APC

MGE Galaxy 7000

(160 to 1000 kVA/kW)
Energy efficient solutions feature performance 3 phase power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments
MGE Galaxy 9000 - APC

MGE Galaxy 9000

(800 kVA to 900 kVA)
800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE EPS 7000 - APC

MGE EPS 7000

(300 kVA to 500 kVA)
Performance 3 phase power protection and high adaptability makes the MGE EPS 7000 a facility managers top choice UPS
MGE EPS 8000 - APC

MGE EPS 8000

(555 kVA to 1125 kVA)
555-1100kVA Robust 3 phase power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 300 - APC

MGE Galaxy 300

(400 V (10-40kVA 3:3) (10-30kVA 3:1))
Effective 3 phase power supply protection against downtime and data loss for mission critical applications.
Flywheel - APC

Flywheel

(Single product with 300 kW of output power. Sold with three levels of options)
Compatible with three-phase UPS products as an environmentally sound reliable energy storage device for installations requiring short backup time. May also be implemented with batteries to isolate them from short term power outages. Flywheels offer low maintenance and long life in the field.

Special Applications

Global Deployment - APC

Global Deployment

Intelligent and efficient power protection enabling multi-regional deployment.
Industrial - APC

Industrial

Proven power protection for control applications and harsh environments.
Marine - APC

Marine

High availability, ruggedized power protection for shipboard and other transportation applications.
Special Configurations - APC

Special Configurations

Reliable network power protection designed for deployment in retail and open access environments.
Telecommunication - APC

Telecommunication

Reliable and flexible DC power solutions for customer premise broadband, low power wireless and other telecommunication applications.

UPS Management

PowerChute Personal Edition - APC

PowerChute Personal Edition

(Compatible with APC Back-UPS with local communication capabilities)
Easy-to-use, safe system shutdown software with power and energy management features for home computers and battery backups.
PowerChute Business Edition - APC

PowerChute Business Edition

(Compatible with APC Smart-UPS 5kVA and below)
UPS management, safe system shutdown, and energy management software for up to 25 servers and workstations using dedicated serial or USB connections.
PowerChute Network Shutdown - APC

PowerChute Network Shutdown

(Compatible with APC UPS Network Management Cards)
Reliable network-based shutdown of multiple servers.
UPS Network Management Cards - APC

UPS Network Management Cards

(Compatible with SmartSlot enabled APC UPSs)
Remote monitoring and control of an individual UPS by connecting it directly to the network.
Additional Management Cards and Options - APC

Additional Management Cards and Options

(Extends the capability of APC Smart-UPS and Symmetra UPSs)
Interface expanders and other options for increased UPS monitoring and control functionality
Interface Cables - APC

Interface Cables

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers
Battery Management - APC

Battery Management

(Available for battery strings up to 100ft/30m in length)
Smart-charging and remote battery management for stationary UPS batteries.

UPS Replacement Batteries

Replacement Battery Cartridges - APC

Replacement Battery Cartridges

(Replacement battery cartridges (RBC(TM)) for the most popular APC UPS families (Back-UPS, Smart-UPS, Matrix, Symmetra and Powershield).)
Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

UPS Selector

UPS Selector Need battery back up power for anything from a single PC to an entire data center? Specify the equipment you need to protect or your entire power requirement and the UPS Selector will recommend the right product for you.
Patrick Batt thumb

Battery Backup Solutions

Product Manager Patrick Donovan talks about the need for battery backups and APC's solutions