Product Category

Product Range

Uninterruptible Power Supply (UPS)

Computer and Peripheral

PowerChute Personal Edition

Back-UPS

(400-1500VA)
Battery Backup with Surge Protection for Electronics and Computers

Back-UPS BR

(400VA to 2200VA)
Protection and runtime for residential applications or workstations.
Back-UPS ES

Back-UPS ES

(350VA - 750VA)
Best Value Battery Backup & Protection for Home Computers
PowerChute Network Shutdown

Back-UPS Pro

(500VA - 1500VA)
Premium Battery Backup with Surge Protection for High Performance Electronics and Computers
APC ES

APC ES

(350VA - 750VA)
Best Value Battery Backup & Protection for Home Computers
APC RS

APC RS

(900VA)
High Performance Battery Backup & Protection for Business Computers

Home UPS

Back-UPS BI

Back-UPS BI

(800VA - 1000VA)
High performance backup power for business appliance and lighting applications.
Back-UPS HI

Back-UPS HI

(600VA - 800VA)
High performance backup power for home appliance and lighting applications.

Network and Server

Smart-UPS

Smart-UPS

(Entry level 420-1500VA, Standard 750-5000VA, Extended Run 750-3000VA)
Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal for servers, point-of-sale, routers, switches, hubs and other network devices.

Smart-UPS BR

(1000VA a 3000VA)
Intelligent and efficient network power protection with scaleable runtime. Ideal for servers, point-of-sale, medical equipment and other network devices.
Smart-UPS On-Line

Smart-UPS On-Line

(1-20kVA Rack/Tower Convertible)
High density, double-conversion on-line power protection with scalable runtime
Symmetra

Symmetra

(2-16kVA N+1 Redundant Rack or Tower)
Highly available, redundant and scalable double-conversion on-line power protection

Data Center and Facility 3 Phase

Symmetra PX

Symmetra PX

(10 to 500 kVA/kW)
High performance, right-sized, modular, hot-scalable, 3-phase power protection with ultra high availability and efficiency for any size data center or high density power zone.
Symmetra MW

Symmetra MW

(400kW to 1.6MW)
Ultra energy efficient, modular, scalable, three-phase power protection with industry-leading performance for large data centers and mission-critical environments
Smart-UPS VT

Smart-UPS VT

(10 to 40kVA (30kVA in 208V))
Compact three phase power protection with excellent efficiency and hot scalable runtime for small data centers and other business critical applications
MGE Galaxy 3500

MGE Galaxy 3500

(10 to 40 kVA)
Compact three phase power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.
MGE Galaxy 4000

MGE Galaxy 4000

(40 to 75 kVA)
40-75kVA robust three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 5500

MGE Galaxy 5500

(20 to 120kVA)
State-of-the-art three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 5000

MGE Galaxy 5000

(20 - 120kVA (400V), 50 - 130kVA (480V))
State-of-the-art three phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy PW

MGE Galaxy PW

(150 to 225 kVA)
150-225kVA robust 3 phase power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications
MGE Galaxy 6000

MGE Galaxy 6000

(250 kVA to 600 kVA)
250-500kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 7000

MGE Galaxy 7000

(160 kVA to 500 kVA)
Performance 3 phase power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments
MGE Galaxy 9000

MGE Galaxy 9000

(800 kVA to 900 kVA)
800-900kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE EPS 7000

MGE EPS 7000

(300 kVA to 500 kVA)
Performance 3 phase power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments
MGE EPS 8000

MGE EPS 8000

(555 kVA to 1100 kVA)
555-1100kVA Robust 3 phase power protection with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes
MGE Galaxy 300

MGE Galaxy 300

(400 V (10-40kVA 3:3) (10-30kVA 3:1))
Effective 3 phase power protection against downtime and data loss for mission critical applications.
Flywheel

Flywheel

(Single product with 300 kW of output power. Sold with three levels of options)
Compatible with three-phase UPS products as an environmentally sound reliable energy storage device for installations requiring short backup time. May also be implemented with batteries to isolate them from short term power outages. Flywheels offer low maintenance and long life in the field.

Special Applications

Marine

Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

UPS Management

PowerChute Personal Edition

PowerChute Personal Edition

(Compatible with APC Back-UPS with local communication capabilities)
Easy-to-use, safe system shutdown software with power and energy management features.
PowerChute Business Edition

PowerChute Business Edition

(Compatible with APC Smart-UPS 5kVA and below)
UPS management, safe shutdown and energy reporting for up to 25 servers and workstations using dedicated serial or USB connections.
PowerChute Network Shutdown

PowerChute Network Shutdown

(Compatible with APC UPS Network Management Cards)
Reliable network-based shutdown of multiple servers.
Serial

UPS Network Management Cards

(Compatible with SmartSlot enabled APC UPSs)
Remote monitoring and control of an individual UPS by connecting it directly to the network.
InfraStruxure for Small Data Centers

Additional Management Cards and Options

(Extends the capability of APC Smart-UPS and Symmetra UPSs)
Options that provide additional monitoring and control functionality
InfraStruxure for Server Rooms

Interface Cables

Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers
Battery Management

Battery Management

(Available for battery strings up to 100ft/30m in length)
Smart-charging and remote battery management for stationary batteries.

UPS Selector

UPS Selector Need battery back up power for anything from a single PC to an entire data center? Specify the equipment you need to protect or your entire power requirement and the UPS Selector will recommend the right product for you.
Patrick Batt thumb

Battery Backup Solutions

Product Manager Patrick Donovan talks about the need for battery backups and APC's solutions

Take a tour of the Symmetra PX 250/500
Learn more about its high efficiency and hot-scalable modular architecture.
View Product Demo