Surge Protection SelectorBattery Backup SolutionsProduct Manager Patrick Donovan talks about the need for battery backups and APC's solutions |
Surge Protection and Power ConditioningSurge Protection DevicesSurgeArrest Performance(Less than 40V Let-Through Voltage Rating)Maximum Protection and Convenience for Computers, Notebooks and Other Electronics SurgeArrest Home/Office(Less than 85V Let-Through Voltage Rating)Professional-grade Protection for Computers and Electronics SurgeArrest Essential(Less than 330V Let-Through Voltage Rating)Basic Protection for Computers and Electronics ProtectNet(Phone, Digital Phone, Ethernet, Serial and COAX)Advanced Protection Against Damaging Power Transients Traveling Over Computer, AV and Network Data Lines |