|
You are here:
|
Product CategoryProduct Range |
Racks and AccessoriesRacks and EnclosuresNetShelter SX(Low to High Density Server, Networking, and AV Applications)Feature-rich IT enclosures optimized for row-based InfraStruxure architecture, cable management, power distribution, and maximizing airflow. NetShelter SV(Low to Medium Density Server and Networking Applications)Universal IT enclosures with essential features and functionality to meet the fundamental requirements and applications of rack-mount IT equipment in variety of IT environments. NetShelter CX(Office, Non-IT Space)A soundproofed server room in a box which allows for IT deployment wherever and whenever it is needed, saving space, cost and deployment time. Specialty Enclosures(Wall-Mount, Seismic, and Custom Enclosures)IT enclosures designed for specific environments and applications Open Frame Racks(Networking and Patching Applications, Low Density Server Applications)Open racks for easy access to IT equipment and cabling. Rack and Enclosure AccessoriesAirflow ManagementRack accessories to improve cooling efficiency by preventing air recirculation and reduce bypass airflow.Cable ManagementComprehensive selection of accessories designed to organize power or data cables within a rack environment.Data Distribution CablePre-terminated rack to rack network cabling in various lengths.Mounting HardwareMounting accessories to aid in the installation of IT equipment and secure racks into position.Rack ComponentsRack components that can be added to existing racks if requirements change.LCD Monitors and KVM SwitchesRack LCD Consoles(17" and 19" models, 17" available with optional integrated 8 / 16 port analog KVM Switch)1U rack-mountable keyboard, mouse, and LCD console KVM Switches(Analog, CAT-5 Analog, and IP KVM switches; cables, and server modules.)Manage multiple servers with just one keyboard, monitor and mouse. Ethernet SwitchesSupport your network infrastructure with high-performance switching technology. |
Small IT Solution Designer |