SRAILKIT
Price * :  $39.99

APC AV S Type Universal Rail Kit

SRAILKIT
More Images

Designed for all S Type models, the SRAILKIT fits four post racks with depths ranging from 20" to 28". All necessary mounting hardware is included.

Includes: Installation guide, Mounting Hardware, Rack Mounting brackets, Screws

Standard Lead Time: Usually in Stock

Physical

Net Weight
3.50 lbs. (1.59 kg)
Maximum Height
2.00 inches (51 mm)
Maximum Width
21.00 inches (533 mm)
Maximum Depth
3.50 inches (89 mm)
Shipping Weight
5.50 lbs. (2.50 kg)
Shipping Height
2.50 inches (64 mm)
Shipping Width
23.25 inches (591 mm)
Shipping Depth
4.25 inches (108 mm)
Color
Silver
Units per Pallet
105.00

Environmental

Operating Environment
32 - 158 °F (0 - 70 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-50000 feet (0-15000 meters)
Storage Temperature
32 - 158 °F (0 - 70 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
2 years repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.