SBATTBLK

APC AV Black S Type Extended Battery Pack 48Vdc

SBATTBLK
More Images

Protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes: All required connectors, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

battoutvolt
48

Input

Nominal Input Voltage
48VDC

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
3 - 5
Included Battery Modules
8
Battery blocks per string
4

Physical

Net Weight
65.00 lbs. (29.55 kg)
Maximum Height
3.50 inches (89 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
19.00 inches (483 mm)
Shipping Weight
75.00 lbs. (34.09 kg)
Shipping Width
20.50 inches (521 mm)
Shipping Height
11.20 inches (284 mm)
Shipping Depth
25.25 inches (641 mm)
Rack Height
2U
Color
Clear Black
Units per Pallet
12.00

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
5 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
5 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
2 years repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.