S15BEZELBLK

APC AV Black S15 Bezel Assembly

S15BEZELBLK
More Images

Protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Standard Lead Time: Usually in Stock

Physical

Net Weight
5.50 lbs. (2.50 kg)
Maximum Height
1.25 inches (32 mm)
Maximum Width
5.10 inches (130 mm)
Maximum Depth
17.00 inches (432 mm)
Shipping Weight
6.00 lbs. (2.73 kg)
Shipping Height
4.25 inches (108 mm)
Shipping Width
6.00 inches (152 mm)
Shipping Depth
19.25 inches (489 mm)
Color
Black
Units per Pallet
70.00

Environmental

Operating Environment
5 - 113 °F (-15 - 45 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
2 years repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.