PR11T3V5
Price * :  $79.99

APC Premium A/V Surge Protector, 11 outlet, phone line & 2 pairs of coax protection (all w/splitter)

PR11T3V5
More Images

Protection from damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, 6ft High speed internet cable

Standard Lead Time: Usually in Stock

Output

Number of Outlets
11
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
10 feet (3.05 meters)

Surge Protection and Filtering

Surge energy rating
1700 Joules
eP Joule Rating
3400
EMI/RFI Noise rejection (100 kHz to 10 MHz)
70 dB
Peak Current Normal Mode
20 kAmps
Peak Current Common Mode
60 kAmps
Data Line Protection
RJ-11 Modem/Fax/DSL protection (four wire dual line),Cable modem / Video protection
Data Lines Protected
(multi-line only)
1-4
Let Through Voltage Rating
< 40

Physical

Net Weight
3.10 lbs. (1.42 kg)
Maximum Height
12.26 inches (311 mm)
Maximum Width
5.76 inches (146 mm)
Maximum Depth
1.50 inches (38 mm)
Shipping Weight
3.50 lbs. (1.60 kg)
Shipping Height
14.00 inches (356 mm)
Shipping Width
9.76 inches (248 mm)
Shipping Depth
2.12 inches (54 mm)
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
18.75 x 11.4 x 16.5 inches (476 x 290 x 419 mm)
Master Carton Weight
43.00 lbs. (19.55 kg)
SCC Codes
1073130419986 8
Color
Silver Satin

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-50000 feet (0-15000 meters)
Storage Temperature
23 - 113 °F (-5 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $100000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.