P7V
Price * :  $24.99

APC Essential A/V Surge Protector, 7 outlet, coax protection

P7V
More Images

Protection from damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
7
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
6 feet (1.83 meters)

Surge Protection and Filtering

Surge energy rating
480 Joules
eP Joule Rating
1080
Peak Current Normal Mode
10 kAmps
Peak Current Common Mode
10 kAmps
Data Line Protection
Cable modem / Video protection
Let Through Voltage Rating
< 330

Physical

Net Weight
1.10 lbs. (0.50 kg)
Maximum Height
12.50 inches (318 mm)
Maximum Width
3.00 inches (76 mm)
Maximum Depth
1.40 inches (36 mm)
Shipping Weight
1.70 lbs. (0.78 kg)
Shipping Height
13.90 inches (353 mm)
Shipping Width
5.26 inches (133 mm)
Shipping Depth
1.52 inches (39 mm)
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
16.25 x 15 x 7 inches (413 x 381 x 178 mm)
Master Carton Weight
21.40 lbs. (9.73 kg)
SCC Codes
1073130420071 7
Color
Silver Satin

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $50000
UL 1449 TVSS Rating
330V
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.