P6V
Price * :  $49.99

APC Audio/Video Surge Protector 6 Outlet with Coax Protection, 120V

P6V
More Images

Protection from damaging power transients

Includes: Coaxial cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
6
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A

Surge Protection and Filtering

Surge energy rating
1700 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
20 dB
Let Through Voltage Rating
< 330

Physical

Net Weight
0.80 lbs. (0.36 kg)
Maximum Height
6.50 inches (165 mm)
Maximum Width
4.50 inches (114 mm)
Maximum Depth
2.25 inches (57 mm)
Shipping Weight
1.10 lbs. (0.50 kg)
Shipping Height
7.56 inches (192 mm)
Shipping Width
7.28 inches (185 mm)
Shipping Depth
2.68 inches (68 mm)
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
25 x 11 x 10 inches (625 x 292 x 247 mm)
Master Carton Weight
14.00 lbs. (6.36 kg)
Color
Black
Units per Pallet
576.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
cUL Recognized,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $25000
UL 1449 TVSS Rating
330V
Environmental Compliance
RoHS 7b Exemption
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.