Home
Products
Support
How to Buy
Contact
Dealer Login
P6BMP4
Price * :
$10.99
Add to Cart
Email Technical Specifications
Printer Friendly
APC Essential A/V Surge Protector, 6 outlet
More Images
Protection from damaging power transients
Includes
: User Manual
Standard Lead Time
: Usually in Stock
Technical Specifications
Product Overview
Ratings and Reviews
Output
Number of Outlets
6
Receptacle Style
NEMA 5-15R
Input
Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
NEMA 5-15P
Maximum Line Current per phase
15A
Cord Length
6 feet (1.83 meters)
Surge Protection and Filtering
Surge energy rating
490 Joules
eP Joule Rating
1080
EMI/RFI Noise rejection (100 kHz to 10 MHz)
20 dB
Peak Current Normal Mode
10 kAmps
Peak Current Common Mode
20 kAmps
Let Through Voltage Rating
< 330
Physical
Net Weight
1.00 lbs. (0.45 kg)
Maximum Height
11.50 inches (292 mm)
Maximum Width
2.25 inches (57 mm)
Maximum Depth
1.50 inches (38 mm)
Shipping Weight
1.33 lbs. (0.60 kg)
Shipping Height
13.30 inches (338 mm)
Shipping Width
5.80 inches (147 mm)
Shipping Depth
1.50 inches (38 mm)
Master Carton Units
12.00
Master Carton Dimensions (Length x Width x Height)
6.25 X 6.5 X 14.5 inches
Master Carton Weight
6.00 lbs.
SCC Codes
1073130422249 8
Color
Silver
Environmental
Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Conformance
Regulatory Approvals
CSA,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $25000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.