INWALLKIT-BLK

APC AV Black In-Wall Power Filter and Connection Kit

INWALLKIT-BLK
More Images

The INWALLKIT is designed to work in conjunction with a power conditioner to protect wall-mounted plasmas and LCD TVs. By providing a safe and NEC compliant means of delivering conditioned and protected power to a remote display, the INWALLKIT helps to protect connected equipment from surges, spikes or even blackouts. Component-specific noise filtering circuit ensures audio and video signals are free of interference.

Includes: Installation guide, Screws

Standard Lead Time: Usually in Stock

Physical

Net Weight
1.50 lbs. (0.68 kg)
Maximum Height
4.72 inches (120 mm)
Maximum Width
4.72 inches (120 mm)
Maximum Depth
1.97 inches (50 mm)
Shipping Weight
3.44 lbs. (1.56 kg)
Shipping Height
4.75 inches (121 mm)
Shipping Width
5.40 inches (137 mm)
Shipping Depth
8.25 inches (210 mm)
Color
Black
Units per Pallet
192.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
ETL
Standard Warranty
Lifetime
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.