HDMI15-7M
Price * :  $161.99

APC AV Pro Interconnects HDMI to HDMI,7M

HDMI15-7M
More Images

Premium Audio-Video interconnects for high performance home theatre and stereo systems.

Standard Lead Time: Usually in Stock

Output

Number of Ports
1

Physical

Net Weight
1.96 lbs. (0.89 kg)
Maximum Height
4.00 inches (102 mm)
Maximum Width
4.00 inches (102 mm)
Maximum Depth
1.25 inches (32 mm)
Shipping Weight
2.00 lbs. (0.91 kg)
Shipping Height
12.20 inches (310 mm)
Shipping Width
12.20 inches (310 mm)
Shipping Depth
1.97 inches (50 mm)
Cord Length
22.97 feet (7 meters)
Connector A
HDMI
Connector B
HDMI

Conformance

Standard Warranty
Lifetime
Environmental Compliance
RoHS
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.