H15BLK
Price * :  $449.99

APC AV Black 1.5kVA H Type Power Conditioner 120V

H15BLKH15BLK
More Images

Protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, Rack Mounting brackets, RJ11 Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
12
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
47 - 63 Hz
Input Connections
NEMA 5-15P
Maximum Input Current
15A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
5270 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
50 dB
Peak Current Normal Mode
80 (/PH) kAmps
Peak Current Common Mode
160 kAmps
Data Line Protection
RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines),Co-axial Video / Cable protection,Coaxial 2-Way splitter with protection
Let Through Voltage Rating
< 40

Physical

Net Weight
16.70 lbs. (7.60 kg)
Maximum Height
3.74 inches (95 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
9.50 inches (241 mm)
Shipping Weight
22.40 lbs. (10.18 kg)
Shipping Height
6.62 inches (168 mm)
Shipping Width
20.40 inches (518 mm)
Shipping Depth
12.68 inches (322 mm)
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
20.76 x 13.14 x 14.15 inches (527 x 334 x 359 mm)
Master Carton Weight
49.00 lbs. (22.27 kg)
SCC Codes
10731304 0
Color
Black
Units per Pallet
36.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 104 °F (-15 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,Industry Canada,UL 1012,UL 498
Standard Warranty
5 year repair or replace
Equipment protection policy
Lifetime : $750000
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.