C3BLK
Price * :  $99.99

APC AV Black C Type 8 Outlet Power Filter, 120V

C3BLK
More Images

Protection from electrical noise interference and damaging power transients

Includes: Coaxial cable, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Number of Outlets
8
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
6 feet (1.83 meters)
Maximum Input Current
15A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
2030 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),Cable modem / Video protection,Co-axial Video / Cable protection
Let Through Voltage Rating
< 40

Physical

Net Weight
2.90 lbs. (1.32 kg)
Maximum Height
2.05 inches (52 mm)
Maximum Width
15.75 inches (400 mm)
Maximum Depth
5.24 inches (133 mm)
Shipping Weight
4.40 lbs. (2.00 kg)
Shipping Height
2.85 inches (72 mm)
Shipping Width
10.46 inches (266 mm)
Shipping Depth
23.19 inches (589 mm)
Master Carton Units
5.00
Master Carton Dimensions (Length x Width x Height)
28 x 23 x 15 inches (700 x 586 x 384 mm)
Master Carton Weight
28.00 lbs. (12.73 kg)
SCC Codes
1073130424383 7
Color
Black
Units per Pallet
30.00

Environmental

Operating Environment
32 - 122 °F (0 - 50 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $150000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.