C2C
Price * :  $149.99

APC AV C Type, 2 Outlet Wall-mount Power Filter, 120V, for Custom Installers

C2C
More Images

Protection from electrical noise interference and damaging power transients

Includes: Detachable power cord, User Manual, Wall-mounting template

Standard Lead Time: Usually in Stock

Output

Number of Outlets
2
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
2 feet (0.61 meters)
Maximum Input Current
12A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
1890 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Let Through Voltage Rating
< 40

Physical

Net Weight
1.50 lbs. (0.68 kg)
Maximum Height
3.70 inches (94 mm)
Maximum Width
6.70 inches (170 mm)
Maximum Depth
1.60 inches (41 mm)
Shipping Weight
2.42 lbs. (1.10 kg)
Shipping Height
8.66 inches (220 mm)
Shipping Width
6.30 inches (160 mm)
Shipping Depth
1.89 inches (48 mm)
Master Carton Units
3.00
Master Carton Dimensions (Length x Width x Height)
15 x 14 x 11 inches (370 x 350 x 268 mm)
Master Carton Weight
35.20 lbs. (16.00 kg)
Color
Black
Units per Pallet
360.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
cUL Listed,FCC Part 68,NOM,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $350000
UL 1449 TVSS Rating
<400V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.