C10BLK
Price * :  $199.99

APC AV Black C Type 12 Outlet Power Filter 120V

C10BLK
More Images

Protection from electrical noise interference and damaging power transients

Includes: 6ft Gold Plated Coaxial Cable, Cat 5 ethernet cable, Telephone Cable, User Manual

Standard Lead Time: Usually in Stock

Output

Number of Outlets
12
Receptacle Style
NEMA 5-15R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input Connections
NEMA 5-15P
Cord Length
10 feet (3.05 meters)
Maximum Input Current
15A
Input Breaker Capacity
15A

Surge Protection and Filtering

Surge energy rating
3400 Joules
EMI/RFI Noise rejection (100 kHz to 10 MHz)
55 dB
Data Line Protection
RJ-11 Modem/Fax protection (two wire single line),RJ45 10/100/1000 Base-T Ethernet protection,Cable modem / Video protection,Coaxial 2-Way splitter with protection
Let Through Voltage Rating
< 40

Physical

Net Weight
6.71 lbs. (3.05 kg)
Maximum Height
6.50 inches (165 mm)
Maximum Width
22.70 inches (577 mm)
Maximum Depth
2.18 inches (55 mm)
Shipping Weight
8.47 lbs. (3.85 kg)
Shipping Height
11.18 inches (284 mm)
Shipping Width
30.79 inches (782 mm)
Shipping Depth
3.23 inches (82 mm)
Master Carton Units
4.00
SCC Codes
10731304 0
Color
Black
Units per Pallet
36.00

Environmental

Operating Environment
32 - 122 °F (0 - 50 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class B,FCC Part 68,UL 1363,UL 1449
Standard Warranty
Lifetime
Equipment protection policy
Lifetime : $350000
UL 1449 TVSS Rating
330V
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.