![]() Depend on APC AV for Pure Uninterrupted Power.You’ve invested a lot of time, effort, and money to build the best high-performance system possible. You expect and demand the most realistic cinematic performances your home theater technology can provide. But, in the span of a single movie frame, your entire investment can be lost due to bad power. Let APC AV Help protect you! |
|
Join APC AV at the 2009 CEDIA Management Conference
Learn, share ideas, and network as a professional in the residential electronic systems industry! Learn more about CEDIA 2009
APCAV Brochures
Download APC AV brochures to learn more about APC AV productsDownload the brochure today Attention Custom Installers!
Safety, UL and You...Protecting Your Business, Your Clients and Yourself Through Careful Power Management
|
|
Conditioned. Protected. Uninterrupted.
Now featuring Network Manageability and Environmental Monitoring! Complete Power Conditioning = Surge Protection + Noise Filtering + Automatic Voltage Regulation. The APC AV S Type offers complete power conditioning, with pure sine wave battery backup. The newest addition to the APC AV family, the S20BLK, has all the same great features of the S Type Power Conditioners, with the added features of Network Manageability and Environmental Monitoring, and a 28% larger power train than the S15. Save costly and intrusive service calls, remotely reboot hung equipment, automatically shutdown systems due to temperature/humidity extremes and control/monitor the unit via a built in web server or RS-232 port. As a Crestron Certified Integration Partner and an InConcert tm partner for AMX, the S20 is easily integrated and managed with these and any other whole home automation networks and vendors.
![]() ![]()
|