Technical FAQs
Technical FAQs
ACRD 10KW SPARE PARTS SKU'S | Individual Item Spares | ||||||||
Shipping Weights & Measures Summary | |||||||||
Item Number | Description | Shipping Weight (kg) | Shipping Height (mm) | Shipping Width (mm) | Shipping Depth (mm) | Part Weight (kg) | Part Height (mm) | Part Width (mm) | Part Depth (mm) |
W0H-0212 | CONNECTOR SET CUSTOMER INTERFACE - SPARE PART | 0.079 | 110.0 | 110.0 | 110.0 | 0.035 | 155.0 | 100.0 | 10.0 |
W0M-61370 | FRONT DOOR ASSY 10 KW - SPARE PART | 9.600 | 195.0 | 2,000.0 | 380.0 | 5.450 | 69.0 | 1,917.0 | 297.0 |
W0N-7166 | CONDENSATE PUMP ASSY - 110V-240V - SPARE PART | 0.340 | 160.0 | 160.0 | 160.0 | 0.205 | 30.0 | 45.0 | 165.0 |
W0P2566 | COMPLETE 829 PCB CRAC PWR BACKPLANE - SPARE PART | 0.883 | 200.0 | 440.0 | 260.0 | 0.129 | 45.0 | 327.0 | 80.0 |
W0P2570 | CRAC 8X 2 FORM-C RELAY - SPARE PART | 0.373 | 180.0 | 225.0 | 210.0 | 0.099 | 32.0 | 180.0 | 48.0 |
W0W4440 | WIRE ASSEMBLY CTRLR SIG - SPARE PART | 0.797 | 190.0 | 320.0 | 270.0 | 0.497 | 50.0 | 320.0 | 270.0 |
W0W4441 | WIRE ASSEMBLY AC10KW BASE FEATURES - SPARE PART | 2.505 | 210.0 | 310.0 | 330.0 | 1.956 | 50.0 | 310.0 | 330.0 |
W0W4442 | WIRE ASSEMBLY PWR TO CTRLR BOX - SPARE PART | 0.177 | 160.0 | 160.0 | 160.0 | 0.054 | 50.0 | 160.0 | 160.0 |
W0W4444 | WIRE ASSEMBLY PBP PWR - SPARE PART | 0.582 | 190.0 | 310.0 | 260.0 | 0.271 | 50.0 | 310.0 | 260.0 |
W0W4446 | WIRE ASSEMBLY MB NTC JMPR - SPARE PART | 0.071 | 110.0 | 110.0 | 110.0 | 0.024 | 50.0 | 110.0 | 110.0 |
W234-0500 | CAP MTL PPR 370V 50UF - SPARE PART | ||||||||
W234-1700 | CAP MTL PPR 370V 70UF - SPARE PART | ||||||||
W451-0241 | CONTACTOR DP 2 POLE 30A 208-240V - SPARE PART | 0.293 | 110.0 | 110.0 | 110.0 | 0.236 | 60.0 | 90.0 | 65.0 |
W875-00094 | UNION 3/4" STRAIGHT C X C - SPARE PART | 0.315 | 110.0 | 110.0 | 110.0 | 0.270 | 47.0 | 47.0 | 56.0 |
W875-00100 | BRAZED PLATE HX WPH24-40 - SPARE PART | 7.980 | 240.0 | 490.0 | 220.0 | 7.051 | 460.0 | 90.0 | 130.0 |
W875-00103 | COMP, SCROLL 208-230/1/60, 10KW, DANFOSS - SPARE PART | 42.000 | 610.0 | 900.0 | 450.0 | 31.900 | 480.0 | 290.0 | 300.0 |
W875-00105 | VALVE ELECTRONIC EXPANSION SER6 3/8" ODF - SPARE PART | 0.607 | 160.0 | 160.0 | 160.0 | 0.446 | 160.0 | 163.0 | 150.0 |
W875-00108 | COIL SOLENOID VALVE 1/2" 208-240V 7W DIN - SPARE PART | 0.172 | 110.0 | 110.0 | 110.0 | 0.114 | 50.0 | 35.0 | 35.0 |
W875-00112 | GASKET UNION 3/4" - SPARE PART | 0.057 | 110.0 | 110.0 | 110.0 | 0.080 | 11.0 | 40.0 | 40.0 |
W875-2088 | FILTER-DRIER 1/2"ODF SOLDER - SPARE PART | 0.780 | 160.0 | 160.0 | 160.0 | 0.692 | 200.0 | 80.0 | 80.0 |
W875-3882 | COMP, SCROLL 220-240/1/50, 10KW, DANFOSS - SPARE PART | 42.500 | 610.0 | 900.0 | 450.0 | 32.140 | 480.0 | 290.0 | 300.0 |
W875-4350 | VALVE SOLENOID BODY REFRIGERATION 1/2" ODF - SPARE PART | 0.265 | 160.0 | 160.0 | 160.0 | 0.102 | 70.0 | 85.0 | 30.0 |
W875-4357 | VALVE TXV 1/2"ODM X 5/8" ODF EXTENDED, R410A 3 TON - SPARE PART | 0.656 | 160.0 | 160.0 | 160.0 | 0.561 | 160.0 | 110.0 | 85.0 |
W920-0082 | DC RECTIFIER 500W - SPARE PART | 2.493 | 214.0 | 130.0 | 332.0 | 2.013 | 130.0 | 72.0 | 275.0 |