Technical FAQs
Technical FAQs
Pelco Camera Model | Product Family | Firmware Version Tested |
IP3701H-2 | IP | Unavailable |
IP110-CHV9 | IP110 Camclosure® | Unavailable |
SD4N-W0 | Spectra Mini IP | Unavailable |
Pelco Camera Model | Product Family | Firmware Version Tested |
IXS0C | Sarix IX | 1.7.19.9080-A1.5842 |
IXE20DN | Sarix Enhanced | 1.7.19.9081-A1.5843 |
IX30DN | Sarix IX | 1.7.8.9080-A1.5288 |
IMSOC10 | Sarix IME | 1.7.41.9260-O2.6725 |
SD4N-W0 | Spectra Mini IP | 1.2.15 |
Pelco Camera Model | Product Family | Firmware Version Tested |
IMSOC10 | Sarix | 1.8.2 |
IM10C10 | Sarix | 1.8.2 |
IX30DN | Sarix IX | 1.8.2 |
D5118 | Spectra HD | 1.8.2 |
TXB-N | Spectra IV IP | 1.8.2 |
DD4N-W0 | Spectra Mini IP | 1.2.15 |
IP110 | IP110 Camclosure® | 1.0.47 |
IP3701 | IP | 1.0.10 |
Pelco Camera Model | Product Family | Firmware Version Tested |
---|---|---|
IM10C10 | Sarix | 1.9.2 |
IMS0C10 | Sarix | 1.9.2 |
D5118 | Spectra HD | 1.9.2 |
IME119 | Sarix Enhanced | 2.1.2.0.8280-A0.0 |
Pelco Camera Model | Product Family | Firmware Version Tested |
IL 10 | Sarix | Unavailable |