Technical FAQs

Ask a Question

NetBotz Central Enterprise Revision D Specifications

Issue:

NetBotz Central Enterprise Revision D Specifications

Product Line:

NetBotz Central

Environment:

NetBotz Central version 2 revision D

Cause:

Hardware specifications.

Resolution:


NetBotz Central Enterprise Revision D - Technical Specifications


Processor

Processor type

Two Intel® Xeon processors with a clock speed of 3.0 GHz

Front-side bus speed

800 MHz

L2 cache

at least 1MB internal cache

Expansion Bus

Bus type

PCI-X, PCI Express

Expansion slots via riser card cage:

 

PCI-X

one 3.3-V, 64-bit, 100-MHz or three 3.3-V, 64 bit, 133MHz

PCI Express

one x4 lane width
one x8 lane width

Memory

Architecture

144-bit ECC registered PC2-3200 DDR2 SDRAM DIMMs, with two-way interleaving, rated for 400-MHz operation

Memory module sockets

Six 240-pin

Memory module capacities

256 MB, 512 MB, 1 GB, 2 GB, or 4 GB (when available)

Minimum RAM

256 MB (one 256-MB module)

Maximum RAM

16 GB

Drives

SCSI hard drives

up to six 1-inch, internal, hot-plug, Ultra320 SCSI

Diskette drive

one optional 3.5-inch, 1.44-MB
external optional USB 3.5-inch, 1.44-MB

Optical drive

one optional IDE CD or DVD
external optional USB CD

Flash drive

external optional USB

Connectors

Externally accessible

Back

NIC

Two RJ-45 (for integrated 1-Gigabit NICs)

PS/2-style keyboard

6-pin mini-DIN

PS/2-compatible mouse

6-pin mini-DIN

Serial

9-pin, DTE, 16550-compatible

USB

Two 4-pin, USB 2.0 compliant

Video

15-pin VGA

Front

Video

15-pin VGA

USB

Two 4-pin, USB 2.0 compliant

Internally accessible

SCSI channels

Two 68-pin U320 SCSI

Video

Video type

ATI Radeon 7000-M video controller; VGA connectors

Video memory

16 MB

Power

AC power supply (per power supply)

Wattage

700W

Voltage

84 -264 VAC, autoranging, 47-63 Hz, 10.1 A

Heat dissipation

2388 BTU/hr maximum

Maximum inrush current

Under typical line conditions and over the entire system ambient operating range, the inrush current may reach 25 A per power supply for 10 ms or less.

Batteries

 

System battery

CR 2032 3.0-V lithium ion coin cell

ROMB battery (optional)

4.1-V lithium ion

Physical

Height

8.656 cm (3.40 in)

Width

44.7 cm (17.6 in)

Depth

75.68 cm (29.79in)

Weight (maximum configuration)

26.76 kg (59 lb)

Environmental

Temperature

Operating

10° to 35°C (50° to 95°F)

Storage

–40° to 65°C (–40° to 149°F)

Relative humidity

Operating

8% to 85% (noncondensing) with a maximum humidity gradation of 10% per hour</ p>

Storage

5% to 95% (noncondensing)

Maximum vibration

Operating

0.25 G at 3–200 Hz for 15 min

Storage

0.5 G at 3–200 Hz for 15 min

Maximum shock

Operating

One shock pulse in the positive z axis (one pulse on each side of the system) of 41 G for up to 2 ms

Storage

Six consecutively executed shock pulses in the positive and negative x, y, and z axes (one pulse on each side of the system) of 71 G for up to 2 ms

Altitude

Operating

–16 to 3048 m (–50 to 10,000 ft)

Storage

–16 to 10,600 m (–50 to 35,000 ft)



Was this helpful?
What can we do to improve the information ?