NAMIBIA - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Modular Access Floor
Uniflair Technical Floor
Uniflair Office Floor
Uniflair Building Floor
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
Chilled Water System
Power Modules
Enclosed Power Module
Skid Mounted Power Module
IT Modules
SmartShelter Container
SmartShelter Module
SmartShelter Data Hall
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
Data Center Assessment Services
Install
Installation Services
Operate
Battery Replacement Services
Extended Warranties
Preventive Maintenance
Service Plans
Optimize
Training Services
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
NAMIBIA - Choose Country or Region
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
NetBotz Appliances version 1 and 2 Operating Environments
Issue:
NetBotz version 1 and 2 Appliances Operating Environments
Product Line:
NetBotz
Environment:
NetBotz version 1 and 2
Cause:
Opearting environment
Resolution:
The NetBotz Appliances and pods are designed for indoor use only.
The environmental operating conditions are as follows:
* Temperature: 35F to 120F (1.6C to 48.8C)
* Humidity: 10% to 90% non-condensing