MYANMAR - Choose Country or Region
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
Voltage Regulators
Surge Protection Devices
Filters & Harmonic Conditioners
Mobile Accessories
Portable Device Chargers
Cooling
Cooling
Cooling
Air Economizers
Ecoflair Air Economizers
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
Static Transfer Switches
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
Module Optimized Cooling
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
Data Center Assessment Services
Install
Installation Services
Operate
Remote Monitoring Services
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
MYANMAR - Choose Country or Region
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
CCTV Adapter Pod Specifications
Issue:
CCTV Adapter Pod Specifications
Product Line:
NetBotz
Environment:
NBPD0123
Cause:
Pod specifications.
Resolution:
CCTV Adapter Pod 120
Converts analog video source to digital
The monitoring appliance can then utilize digital images for motion sensing, alert image captures, etc.
CCTV Pod provides images up to 640x480 resolution, 24-bit color, and up to 30 fps
Color & resolution may be limited by CCTV video source
CCTV camera connects to either BNC, RCA, or S-Video input on CCTV Adapter Pod
1 CCTV camera per adapter pod
NTSC, PAL, or SECAM video source input format
Distance between Pod and WB500 base station can be extended with USB extension cables, or CAT5 or Fiber Pod Extenders
External jacks for microphone (internal mike also), speaker, door switch sensor
The CCTV Adapter Pod 120 works with the version 2 NetBotz 500 and NetBotz 420 as well as the version 3 400 and 500 series appliances