SAINT KITTS AND NEVIS - Choose Country or Region
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
Audio-Video Solutions
AV Power Conditioners with Battery
AV Surge Protectors
AV Power Filters
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
Room Cooling Accessories
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
iBusway for Data Center
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
Room Power Distribution
Cabinet Power Distribution
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
SmartShelter Room
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
Remote Monitoring Services
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
When to replace your battery or UPS
UPS Buying Guide
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
SAINT KITTS AND NEVIS - Choose Country or Region
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
What are the dimensions of the door handle cutout on the NetShelter SX?
Issue:
We are being asked to provide the dimensions of the door handle cutout.
Product Line:
NetShelter SX
Environment:
All versions and serial ranges.
Cause:
Customers wishing to use a 3rd party door handle need to know the size of the door handle cutout.
Resolution:
The dimensions of the NetShelter SX door handle cutout are: (H) 150 mm x (W) 25.5 mm. (6" x 1")